Weather Station

by ScottS

Favorited Favorite 0

Plans to build a wireless, solar/battery powered, arduino based weather station.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
GPS Receiver - GP-635T (50 Channel)
Retired GPS-11571
39.95 1   
Cannot be ordered at this time.
JST SH Jumper 6 Wire - 1.75"
Retired GPS-00574
4.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
7 4   
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
XBee Shield
Retired WRL-10854
24.95 1   
Cannot be ordered at this time.
XBee WiFi Module - U.FL Connector
Retired WRL-12570
25.95 1   
Cannot be ordered at this time.
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
4.95 1   
2.4GHz Duck Antenna RP-SMA - Large
26 available WRL-00558
10.95 1   
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
Arduino Stackable Header - 10 Pin
In stock PRT-11376
1.5 2   
Total: 166.05