by n01zmkr
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Project Enclosure
PRT-10088 |
11.95 |
1
Cannot be ordered at this time. |
|
Resistor 1.0M Ohm 1/6th Watt PTH - 20 pack
COM-11852 |
0.5
You save: 0.45 (47%) |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Heat Shrink - White 5' x 1/4"
PRT-08832 |
1.95 |
1
Cannot be ordered at this time. |
|
Piezo Element
SEN-10293 |
6.4 | 4 | |
Piezo Vibration Sensor - Large
SEN-09196 |
5.5 | 1 | |
Zener Diode - 5.1V 1W
COM-10301 |
1.25 |
5
Cannot be ordered at this time. |
|
Hook-up Wire - Black (22 AWG)
PRT-08022 |
8.85 | 3 | |
Total: 65.75 |