Costume project Nina

by Member #535683

Favorited Favorite 0

Building interactive mini costumes for a dance performance.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Classic
28 available PRT-00112
21.9 2   
SparkFun XBee Explorer Regulated
In stock WRL-11373
23.9 2   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
LED - RGB Diffused Common Anode (25 pack)
Retired COM-10818
65.85 3   
Cannot be ordered at this time.
Arduino Pro 328 - 3.3V/8MHz
Only 4 left! DEV-10914
18.5 1   
Arduino Uno - R3 SMD
In stock DEV-11224
26.3 1   
SparkFun MIDI Shield
Retired DEV-09595
19.95 1   
Cannot be ordered at this time.
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
49.9 2   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
19.9 2   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Mux Shield II
In stock DEV-11723
26.95 1   
LilyPad Tri-Color LED
Retired DEV-08467
3.5 1   
Cannot be ordered at this time.
LilyPad LED Pink (5pcs)
Retired DEV-10962
3.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
SparkFun Mini FET Shield
Retired DEV-09627
19.95 1   
Cannot be ordered at this time.
Total: 390.9