KrewShirt

by Member #521783

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
LilyPad Power Supply
Retired DEV-11259
134.55 9   
Cannot be ordered at this time.
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
4.75 5   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
45
You save:
2.4 (5%)
12   
Cannot be ordered at this time.
LilyPad Arduino 328 Main Board
Retired DEV-09266
79.8 4   
Cannot be ordered at this time.
SparkFun Bluetooth Mate Gold
Retired WRL-12580
51.74
You save:
22.16 (30%)
2   
Cannot be ordered at this time.
Total: 367.34