cece's wishes

by Member #535757

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wire - 0.1", 4-pin, 4"
In stock PRT-10364
1.05 1   
Jumper Wire - 0.1", 4-pin, 12"
In stock PRT-10374
2.1 1   
LilyPad LED White (5pcs)
Retired DEV-10081
3.95 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
Conductive Thread (Thick) - 50'
Retired DEV-10120
10.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino - V3.1
Retired KIT-12001
99.95 1   
Cannot be ordered at this time.
RedBoard - Programmed with Arduino
Retired DEV-11575
24.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
SparkFun Mic Preamp
Retired PRT-08872
5.9 2   
Cannot be ordered at this time.
ELastoLite INV133 Inverter
Retired COM-11914
13
You save:
7.95 (38%)
1   
Cannot be ordered at this time.
ELastoLite Panel - 5x3 inches - White
Retired COM-11906
21.95 1   
Cannot be ordered at this time.
ELastoLite Inverter Connector - Green (INV133)
Retired COM-11913
0.1
You save:
2.85 (97%)
1   
Cannot be ordered at this time.
ELastoLite Connector - Straight
Retired COM-11920
1.9 2   
Cannot be ordered at this time.
ELastoLite Iron-On Adhesive Strip - 2 inch
Retired COM-11918
0.55 1   
Cannot be ordered at this time.
ELastoLite Circuit Tape - 3 feet
Retired COM-11916
2.95 1   
Cannot be ordered at this time.
NovelKeys Big Switch - Tactile
Retired COM-14583
30 1   
Cannot be ordered at this time.
Raspberry Pi 3 B+ Starter Kit
Retired KIT-14644
91.95 1   
Cannot be ordered at this time.
Total: 370.7