Deep Sleep Wifi Internet Button

Favorited Favorite 0

Shopping list for building an internet button.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Electric Imp
Retired WRL-11395
17.95
You save:
12 (40%)
1   
Cannot be ordered at this time.
SparkFun Electric Imp Breakout
Retired BOB-11400
12.95 1   
Cannot be ordered at this time.
9V Alkaline Battery
In stock PRT-10218
2.25 1   
9V Snap Connector
In stock PRT-00091
1.75 1   
Female Headers
In stock PRT-00115
1.75 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
Tactile Button Assortment
In stock COM-10302
6.5 1   
Jumper - 2 Pin
In stock PRT-09044
0.45 1   
Total: 47.8