Product | Subtotal | Qty | |
---|---|---|---|
Channel Mount Gearbox Kit - 360° Rotation (7:1 Ratio)
ROB-12603 |
69.99 |
1
Cannot be ordered at this time. |
|
Aluminum Channel - 9.0"
ROB-12250 |
7.99 |
1
Cannot be ordered at this time. |
|
Servo Gear - Hitec (12T; Metal)
ROB-12258 |
14.99 |
1
Cannot be ordered at this time. |
|
Hub Arm - Single (3")
ROB-12519 |
10.99 |
1
Cannot be ordered at this time. |
|
Total: 103.96 |