ArduinoRoomSensorWithRelayServer

Favorited Favorite 0

Parts for https://github.com/DietCoder/ArduinoRoomSensorWithRelayServer

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Ethernet w/o PoE
Retired DEV-11229
39.95 1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 10 left! PRT-11026
2.45 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (Black)
In stock PRT-12047
4.5 1   
Thermistor 10K
In stock SEN-00250
0.95 1   
PowerSwitch Tail II
Retired COM-10747
28.95 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
1.6 1   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.2 2   
Total: 84.55