Product | Subtotal | Qty | |
---|---|---|---|
Heaterizer XL-3000 Heat Gun
TOL-10326 |
44.85 | 3 | |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
90 | 20 | |
2mm 10pin XBee Socket
PRT-08272 |
56.68
You save: 3.12 (5%) |
52 | |
Solder Leaded - 100-gram Spool
TOL-09161 |
104 | 16 | |
SparkFun LiPo Charger Basic - Micro-B
PRT-10217 |
189
You save: 10 (5%) |
20 | |
Crimping Pliers for JST
TOL-10219 |
239.8 |
4
Cannot be ordered at this time. |
|
Barrel Jack to 2-pin JST
TOL-08734 |
70 | 20 | |
EL Inverter - 12v
COM-10469 |
355
You save: 18.75 (5%) |
25
Cannot be ordered at this time. |
|
SparkFun EL Sequencer
COM-11323 |
664
You save: 35 (5%) |
20
Cannot be ordered at this time. |
|
EL Wire - Blue 3m
COM-10195 |
378
You save: 20 (5%) |
40
Cannot be ordered at this time. |
|
EL Wire - White 3m
COM-10197 |
283.5
You save: 15 (5%) |
30
Cannot be ordered at this time. |
|
EL Wire - Red 3m
COM-10191 |
283.5
You save: 15 (5%) |
30
Cannot be ordered at this time. |
|
EL Wire - Green 3m
COM-10194 |
378
You save: 20 (5%) |
40
Cannot be ordered at this time. |
|
EL Wire - Blue-Green 3m
COM-10199 |
567
You save: 30 (5%) |
60
Cannot be ordered at this time. |
|
EL Wire - Orange 3m
COM-10193 |
330.75
You save: 17.5 (5%) |
35
Cannot be ordered at this time. |
|
EL Tape - White (1m)
COM-10794 |
378
You save: 20 (5%) |
40
Cannot be ordered at this time. |
|
EL Tape - Red (1m)
COM-10796 |
328.2
You save: 268.8 (45%) |
60
Cannot be ordered at this time. |
|
EL Panel - Red (10x10cm)
COM-10801 |
497
You save: 26.25 (5%) |
35
Cannot be ordered at this time. |
|
EL Wire - Yellow 3m
COM-10192 |
567
You save: 30 (5%) |
60
Cannot be ordered at this time. |
|
EL Wire - Purple 3m
COM-10196 |
378
You save: 20 (5%) |
40
Cannot be ordered at this time. |
|
EL Wire - Fluorescent-Green 3m
COM-10200 |
378
You save: 20 (5%) |
40
Cannot be ordered at this time. |
|
9V Battery Holder
PRT-10512 |
199.8
You save: 10.2 (5%) |
60 | |
Soldering Station Variable Temperature 50W
TOL-10707 |
134.85 |
3
Cannot be ordered at this time. |
|
JST Jumper 2 Wire Assembly
PRT-09914 |
190
You save: 20 (10%) |
200 | |
LED RGB Strip - Sealed (1m)
COM-12023 |
1136
You save: 60 (5%) |
80
Cannot be ordered at this time. |
|
SparkFun Projects Case - Clear
WIG-08632 |
340.5
You save: 18 (5%) |
30
Cannot be ordered at this time. |
|
Lithium Ion Battery - 2000mAh
PRT-08483 |
518 |
40
Cannot be ordered at this time. |
|
Arduino Mega 2560 R3
DEV-11061 |
726 | 15 | |
Arduino Stackable Header - 8 Pin
PRT-09279 |
26.98
You save: 1.52 (5%) |
38 | |
Arduino Stackable Header - 6 Pin
PRT-09280 |
26.98
You save: 1.52 (5%) |
38 | |
XBee Shield
WRL-10854 |
374.25 |
15
Cannot be ordered at this time. |
|
Heat Shrink - Black 5' x 1/4"
PRT-08830 |
15.6 |
8
Cannot be ordered at this time. |
|
Heat Shrink - Green 5' x 1/4"
PRT-08831 |
11.7 |
6
Cannot be ordered at this time. |
|
Heat Shrink - Red 5' x 1/4"
PRT-08834 |
15.6 |
8
Cannot be ordered at this time. |
|
Heat Shrink - White 5' x 1/4"
PRT-08832 |
11.7 |
6
Cannot be ordered at this time. |
|
Hook-up Wire - Black (22 AWG)
PRT-08022 |
23.6 | 8 | |
Hook-up Wire - Yellow (22 AWG)
PRT-08024 |
23.6 | 8 | |
Hook-up Wire - Brown (22 AWG)
PRT-08027 |
28 | 8 | |
Hook-up Wire - Gray (22 AWG)
PRT-08025 |
23.6 | 8 | |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
23.6 | 8 | |
Solder Wick #2 25ft. - TechSpray
TOL-08775 |
162.5 | 5 | |
Solder Vacuum
TOL-00082 |
15.8 |
4
Cannot be ordered at this time. |
|
SparkFun Third Hand Kit
TOL-11784 |
37.5 | 1 | |
Third Hand
TOL-09317 |
32.85 | 3 | |
Panavise Jr. - Vacuum Base
TOL-10410 |
35.5 |
1
Cannot be ordered at this time. |
|
Wire Strippers - 30AWG (Hakko)
TOL-12630 |
19.9 |
2
Cannot be ordered at this time. |
|
Breadboard - Classic
PRT-00112 |
21.9 | 2 | |
SparkFun Transceiver Breakout - nRF24L01+
WRL-00691 |
490.36
You save: 54.34 (10%) |
26
Cannot be ordered at this time. |
|
Break Away Male Headers - Right Angle
PRT-00553 |
45 | 20 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
12.25 | 5 | |
Arduino Leonardo with Headers
DEV-11286 |
55.9 |
2
Cannot be ordered at this time. |
|
ProtoBoard - Rectangle 3"
PRT-08815 |
72 |
16
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
17.5 | 10 | |
Break Away Male Headers - Swiss Machine Pin
PRT-00117 |
15
You save: 14.5 (49%) |
10
Cannot be ordered at this time. |
|
Rocker Switch - Round w/ Blue LED
COM-11155 |
76
You save: 4 (5%) |
50 | |
Needle Nose Pliers
TOL-08793 |
10.5 | 3 | |
Alligator Test Leads - Multicolored 10 Pack
PRT-11037 |
5.9 |
2
Cannot be ordered at this time. |
|
XBee Explorer USB
WRL-08687 |
99.8 |
4
Cannot be ordered at this time. |
|
USB Cable Extension - 6 Foot
CAB-00517 |
22.5 |
5
Cannot be ordered at this time. |
|
XBee Pro 60mW PCB Antenna - Series 1 (802.15.4)
WRL-11216 |
1442
You save: 76 (5%) |
40
Cannot be ordered at this time. |
|
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
235.2
You save: 12.3 (5%) |
15 | |
USB Micro-B Cable - 6 Foot
CAB-10215 |
22 | 4 | |
USB Cable A to B - 6 Foot
CAB-00512 |
18 | 4 | |
SparkFun Cerberus USB Cable - 6ft
CAB-12016 |
34.85 |
5
Cannot be ordered at this time. |
|
Total: 13411.35 |