Raspberry

by Member #536925

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi PoE+ HAT
Out of stock DEV-18346
20 1   
Raspberry Pi IQAudio DigiAMP+
Retired DEV-17737
30 1   
Cannot be ordered at this time.
Raspberry Pi IQAudio DAC Pro
Retired DEV-17739
25 1   
Cannot be ordered at this time.
Raspberry Pi IQAudio DAC+
Out of stock DEV-17738
20 1   
Cannot be ordered at this time.
Raspberry Pi IQAudio Codec Zero
Retired DEV-17740
20 1   
Cannot be ordered at this time.
Reversible USB A to C Cable - 0.8m
In stock CAB-15425
5.5 1   
USB 2.0 Type-C Cable - 1 Meter
In stock CAB-16905
4.95 1   
Raspberry Pi Official Micro HDMI to HDMI-A Cable (1m)
Only 1 left! CAB-17385
5 1   
Raspberry Pi 4 Model B (2 GB)
In stock DEV-15446
45 1   
Raspberry Pi Official Micro HDMI to HDMI-A Cable (2m)
In stock CAB-17386
7.5 1   
Micro HDMI Cable - 3ft
In stock CAB-15796
6.5 1   
Raspberry Pi Compute Module 4 Lite (Wireless Version) - 2GB RAM
In stock DEV-17384
40 1   
Raspberry Pi 3 B+
Out of stock DEV-14643
35 1   
SmartiPi Touch 2
Retired PRT-16302
27.95 1   
Cannot be ordered at this time.
Aluminum Heatsink Case for Raspberry Pi 4 - Emerald Green
Retired PRT-15895
9.25
You save:
8.7 (48%)
1   
Cannot be ordered at this time.
Aluminum Heatsink Case for Raspberry Pi 4 - Magnetite Grey
Retired PRT-15775
18.53
You save:
0.97 (5%)
1   
Cannot be ordered at this time.
Raspberry Pi 400 Personal Computer Kit
Only 6 left! KIT-17377
100 1   
Argon ONE Raspberry Pi 4 Case
Out of stock PRT-17157
26.95 1   
Cannot be ordered at this time.
Argon NEO Raspberry Pi 4 Case
Retired PRT-17161
17.5 1   
Cannot be ordered at this time.
Raspberry Pi Wall Adapter Power Supply - 5.1VDC, 3.0A, 15.3W (USB-C)
Only 9 left! TOL-15448
8 1   
Raspberry Pi 4 Model B (8 GB)
Only 1 left! DEV-16811
75 1   
Raspberry Pi 4 Model B (4 GB)
Out of stock DEV-15447
55 1   
Raspberry Pi Zero W
In stock DEV-14277
15 1   
Raspberry Pi Compute Module 4 32GB (Wireless Version) - 4GB RAM
In stock DEV-17392
65 1   
Raspberry Pi Compute Module 4 16GB - 2GB RAM
In stock DEV-17390
40 1   
Raspberry Pi Compute Module 4 8GB (Wireless Version) - 2GB RAM
Out of stock DEV-17391
40 1   
Cannot be ordered at this time.
Raspberry Pi Compute Module 4 8GB - 2GB RAM
Out of stock DEV-17284
35 1   
Cannot be ordered at this time.
Raspberry Pi Compute Module 4 I/O Board
Out of stock DEV-17360
35 1   
Total: 832.63