Product | Subtotal | Qty | |
---|---|---|---|
Polarized Connectors - Header (2-Pin)
PRT-08233 |
0.13
You save: 0.37 (74%) |
1 | |
Polarized Connectors - Header (4-Pin)
PRT-08231 |
0.45 | 1 | |
Polarized Connectors - Header (5-Pin)
PRT-08230 |
0.45 | 1 | |
Polarized Connectors - Housing (6-Pin)
PRT-08099 |
0.45 | 1 | |
BNC Connector - Right Angle
PRT-10550 |
2.75 | 1 | |
SparkFun OpenSegment Serial Display - 20mm (Green)
COM-11646 |
16.95 |
1
Cannot be ordered at this time. |
|
SparkFun OpenSegment Serial Display - 20mm (Yellow)
COM-11645 |
16.95 |
1
Cannot be ordered at this time. |
|
SparkFun OpenSegment Serial Display - 20mm (Red)
COM-11644 |
33.9 |
2
Cannot be ordered at this time. |
|
Audio Jack 3.5mm
PRT-08032 |
1.6 | 1 | |
RJ45 Ethernet MagJack-Compatible
PRT-08534 |
2.1 | 1 | |
IC Hook with Pigtail
CAB-09741 |
5.5 | 1 | |
SparkFun Hydra Power Cable - 6ft
CAB-11579 |
2.5
You save: 3 (55%) |
1 | |
Makey Makey Deluxe Kit
WIG-11519 |
44.95
You save: 15 (25%) |
1
Cannot be ordered at this time. |
|
Arduino Display Module - 4.3" Touchscreen LCD
LCD-11740 |
144.95 |
1
Cannot be ordered at this time. |
|
Sensor Kit
DEV-12056 |
139.95 |
1
Cannot be ordered at this time. |
|
pcDuino2 - Dev Board
DEV-12749 |
64.95 |
1
Cannot be ordered at this time. |
|
Pi Tin for the Raspberry Pi - Clear
PRT-11623 |
7.95 |
1
Cannot be ordered at this time. |
|
Arduino Cookbook - Second Edition
BOK-11170 |
75.9 |
2
Cannot be ordered at this time. |
|
pcDuino - Voltage Translator Shield
DEV-12768 |
11.95 |
1
Cannot be ordered at this time. |
|
Mojo v3 FPGA Development Board
DEV-11953 |
74.95 |
1
Cannot be ordered at this time. |
|
Bubble Display - 7-Segment (4-digit)
COM-12710 |
2.95 |
1
Cannot be ordered at this time. |
|
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
10.95 | 1 | |
Arduino Yun
DEV-12053 |
74.95 |
1
Cannot be ordered at this time. |
|
Arduino Fio
DEV-10116 |
10.83
You save: 20.12 (65%) |
1 | |
SparkFun SerIO
DEV-09521 |
39.95 |
1
Cannot be ordered at this time. |
|
Trackball - PS/2
COM-10758 |
14.95 |
1
Cannot be ordered at this time. |
|
Big Dome Pushbutton - Green (Economy)
COM-11961 |
5.95 |
1
Cannot be ordered at this time. |
|
Button Pad 4x4 - LED Compatible
COM-07835 |
4.95 | 1 | |
Circular LED Bargraphs - Blue
COM-11492 |
11.95 |
1
Cannot be ordered at this time. |
|
FEZ Spider Tinker Kit
DEV-13306 |
159.95 |
1
Cannot be ordered at this time. |
|
Big Dome Pushbutton - White (Economy)
COM-11964 |
5.95 |
1
Cannot be ordered at this time. |
|
Big Dome Pushbutton - Red (Economy)
COM-11960 |
5.95 |
1
Cannot be ordered at this time. |
|
SparkFun RGB Light Sensor - ISL29125
SEN-12829 |
9.5 | 1 | |
SparkFun Tri-Axis Gyro Breakout - L3G4200D
SEN-10612 |
49.95 |
1
Cannot be ordered at this time. |
|
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
SEN-11084 |
16.5 | 1 | |
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q
SEN-12756 |
10.95 |
1
Cannot be ordered at this time. |
|
SparkFun GPS Shield Kit
KIT-13199 |
59.95 |
1
Cannot be ordered at this time. |
|
EasyVR Shield 2.0 - Voice Recognition Shield
COM-12656 |
49.95 |
1
Cannot be ordered at this time. |
|
SparkFun Terror-Min
KIT-09206 |
9.95 |
1
Cannot be ordered at this time. |
|
Sprocket - Hub Mount (0.25", 24T; 0.5" Bore)
ROB-12307 |
5.95 |
1
Cannot be ordered at this time. |
|
Hexapod Chassis Kit
ROB-11497 |
99.95 |
1
Cannot be ordered at this time. |
|
MOSS Ultimate Kit - Exofabulatronixx 5200
KIT-12778 |
599.95 |
1
Cannot be ordered at this time. |
|
Standard Gripper Kit B - Straight Mount
ROB-13175 |
9.95 |
1
Cannot be ordered at this time. |
|
Actobotics Kit - Nomad 4WD Off-Road Chassis
ROB-13141 |
279.95 |
1
Cannot be ordered at this time. |
|
Temperature Sensor - TMP36
SEN-10988 |
1.6 | 1 | |
SparkFun Joystick Shield Kit
DEV-09760 |
5.23
You save: 4.27 (45%) |
1
Cannot be ordered at this time. |
|
Raspberry Pi - Model B
DEV-11546 |
39.95 |
1
Cannot be ordered at this time. |
|
Raspberry Pi Camera Module - Pi NoIR
DEV-12654 |
34.95 |
1
Cannot be ordered at this time. |
|
Raspberry Pi - Model B+ (8GB Bundle)
DEV-12995 |
49.95 |
1
Cannot be ordered at this time. |
|
SparkFun Triple Axis Magnetometer Breakout - HMC5883L
SEN-10530 |
14.95 |
1
Cannot be ordered at this time. |
|
Skate Wheel - 2.975 (Gray)
ROB-12139 |
2.59 |
1
Cannot be ordered at this time. |
|
Skate Wheel - 4.90 (Blue)
ROB-12556 |
4.99 |
1
Cannot be ordered at this time. |
|
Skate Wheel - 4.90 (Orange)
ROB-12280 |
4.99 |
1
Cannot be ordered at this time. |
|
Skate Wheel - 4.90 (Gray)
ROB-12409 |
4.99 |
1
Cannot be ordered at this time. |
|
Skate Wheel - 2.975 (Orange)
ROB-12218 |
2.59 |
1
Cannot be ordered at this time. |
|
Timing Belt - XL (per foot)
ROB-12156 |
3.59 |
1
Cannot be ordered at this time. |
|
Timing Pulley - Shaft Mount (16T; 0.25" Bore)
ROB-12491 |
8.95 |
1
Cannot be ordered at this time. |
|
Timing Pulley - Shaft Mount (10T; 6mm Bore)
ROB-12490 |
6.99 |
1
Cannot be ordered at this time. |
|
Timing Pulley - Shaft Mount (16T; 6mm Bore)
ROB-12417 |
8.95 |
1
Cannot be ordered at this time. |
|
Tank Treads
ROB-00321 |
19.9 |
2
Cannot be ordered at this time. |
|
SparkFun MegaShield Kit
DEV-09346 |
35.9 |
2
Cannot be ordered at this time. |
|
Universal Mounting Hub - 5mm Aluminum
ROB-10006 |
25.5 | 3 | |
9V Battery Holder
PRT-10512 |
10.5 | 3 | |
Frequency Generator Kit - FG085
KIT-11394 |
54.83
You save: 9.67 (15%) |
1
Cannot be ordered at this time. |
|
Hobby Motor - Gear
ROB-11696 |
21 | 10 | |
Hub Mount Bracket A - 90 Degree
ROB-12103 |
47.92 |
8
Cannot be ordered at this time. |
|
Servo Gear - Hitec (20T; Metal)
ROB-12142 |
29.98 |
2
Cannot be ordered at this time. |
|
Standard Gearmotor - 303 RPM (3-12V)
ROB-12147 |
49.9 |
2
Cannot be ordered at this time. |
|
Gear - Pinion Gear (16T; 0.25" Bore)
ROB-12158 |
51.96 |
4
Cannot be ordered at this time. |
|
Single Channel - 90 Degree Angle
ROB-12175 |
3.18 |
2
Cannot be ordered at this time. |
|
Standard Gearmotor - 1 RPM (3-12V)
ROB-12219 |
51.2
You save: 2.7 (5%) |
2
Cannot be ordered at this time. |
|
Aluminum Channel - 12"
ROB-12221 |
19.98 |
2
Cannot be ordered at this time. |
|
Gear - Hub Mount (48T; 0.5" Bore)
ROB-12232 |
51.96 |
4
Cannot be ordered at this time. |
|
Servo Mount - Servo Plate C
ROB-12237 |
11.98 |
2
Cannot be ordered at this time. |
|
Shaft - Solid (Stainless; 5/16"D x 10"L)
ROB-12273 |
17.16 |
4
Cannot be ordered at this time. |
|
Sprocket - Hub Mount (0.25", 48T; 1.0" Bore)
ROB-12300 |
35.8 |
4
Cannot be ordered at this time. |
|
Shaft - Solid (Stainless; 1/8"D x 2"L)
ROB-12320 |
1.96 |
4
Cannot be ordered at this time. |
|
Shaft - Solid (Stainless; 3/16"D x 10"L)
ROB-12335 |
9.16 |
4
Cannot be ordered at this time. |
|
Tube - Aluminum (1"OD x 16"L x 0.82"ID)
ROB-12356 |
26.76 |
4
Cannot be ordered at this time. |
|
Aluminum Channel - 1.50"
ROB-12383 |
11.96 |
4
Cannot be ordered at this time. |
|
Shaft - D-Shaft (Stainless; 1/4"D x 12"L)
ROB-12548 |
18.76 |
4
Cannot be ordered at this time. |
|
Aluminum Beam - 7.70" (pair)
ROB-12558 |
23.96 |
4
Cannot be ordered at this time. |
|
PVC Clamp Hub B - 1.315"
ROB-12592 |
39.96 |
4
Cannot be ordered at this time. |
|
RFduino - Dual AAA Battery Shield
DEV-13214 |
43.9 |
2
Cannot be ordered at this time. |
|
Ball Bearing - Non-Flanged (8mm Bore, 22mm OD, 2 Pack)
ROB-13277 |
19.9 |
10
Cannot be ordered at this time. |
|
Servo - Generic Continuous Rotation (Micro Size)
ROB-10189 |
64.75 | 5 | |
Aluminum Channel - 6.0"
ROB-12164 |
11.98 |
2
Cannot be ordered at this time. |
|
Round Base A
ROB-12187 |
6.99 |
1
Cannot be ordered at this time. |
|
Shaft - Solid (Stainless; 1/4"D x 7"L)
ROB-12189 |
9.56 |
4
Cannot be ordered at this time. |
|
Gear - Pinion Gear (24T; 0.25" Bore)
ROB-12225 |
25.98 |
2
Cannot be ordered at this time. |
|
Shaft - Solid (Stainless; 1/8"D x 5"L)
ROB-12321 |
1.58 |
2
Cannot be ordered at this time. |
|
Gear - Pinion Gear (24T; 6mm Bore)
ROB-12418 |
51.96 |
4
Cannot be ordered at this time. |
|
Hub Spacer - 1"
ROB-12421 |
19.9 |
10
Cannot be ordered at this time. |
|
Gear - Pinion Gear (32T; 0.25" Bore)
ROB-12476 |
51.96 |
4
Cannot be ordered at this time. |
|
Shaft - Solid (Stainless; 3/8"D x 7"L)
ROB-12536 |
15.56 |
4
Cannot be ordered at this time. |
|
Shaft - Solid (Stainless; 1/8"D x 7"L)
ROB-12550 |
3.96 |
4
Cannot be ordered at this time. |
|
HDMI to VGA Adapter
CAB-12613 |
18.95 |
1
Cannot be ordered at this time. |
|
SparkFun MP3 Player Shield
DEV-10628 |
39.95 |
1
Cannot be ordered at this time. |
|
SparkFun LiPoly Fast Charger - 5V Input
PRT-08293 |
19.95 |
1
Cannot be ordered at this time. |
|
Wild Thumper 6WD Chassis - Black (34:1 gear ratio)
ROB-11056 |
559.9 |
2
Cannot be ordered at this time. |
|
T'Rex Tank Chassis
ROB-12719 |
264.95 |
1
Cannot be ordered at this time. |
|
Coin Acceptor - Programmable (3 coin types)
COM-11719 |
21.5 | 1 | |
Black Chicken Head Knob - 14x20mm
COM-10000 |
0.95 |
1
Cannot be ordered at this time. |
|
SparkFun HMC6343 Breakout
SEN-12916 |
219.95 | 1 | |
Bluetooth USB Module Mini
WRL-09434 |
2.74
You save: 8.21 (75%) |
1
Cannot be ordered at this time. |
|
uArm Metal - Desktop Robotic Arm
ROB-13663 |
339.95 |
1
Cannot be ordered at this time. |
|
Total: 4884.26 |