power supply

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Black Metal Knob - 14x24mm
In stock COM-10002
1.6 1   
Voltage Regulator - 12V
In stock COM-12766
1.95 1   
Banana to Alligator Cable
Out of stock CAB-00509
4.5 1   
Binding Post - Black
In stock PRT-09740
0.9 2   
Binding Post - Red
In stock PRT-09739
0.9 2   
RedBoard - Programmed with Arduino
Retired DEV-11575
49.9 2   
Cannot be ordered at this time.
Rotary Potentiometer - 4.7k Ohm, Linear
Retired COM-09941
0.95 1   
Cannot be ordered at this time.
Total: 61.75