Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
RFID Module - SM130 MIFARE® (13.56 MHz)
Retired SEN-10126 |
59.9 |
2
Cannot be ordered at this time. |
|
RFID Reader ID-3LA (125 kHz)
Only 2 left! SEN-11862 |
27.95 |
1
added to your cart |
|
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
In stock SEN-10128 |
3.5 |
1
added to your cart |
|
Total: 91.35 |