Product | Subtotal | Qty | |
---|---|---|---|
Hub Mount B - 90 Degree
ROB-12450 |
53.88 |
12
Cannot be ordered at this time. |
|
Ball Bearing - Flanged (1/4" Bore, 1/2" OD)
ROB-12611 |
20.28 |
12
Cannot be ordered at this time. |
|
Ball Bearing - Non-Flanged (8mm Bore, 22mm OD)
ROB-12709 |
11.88 |
12
Cannot be ordered at this time. |
|
Aluminum Channel - 1.50"
ROB-12383 |
35.88 |
12
Cannot be ordered at this time. |
|
Precision Gearmotor - 6 RPM (6-12V)
ROB-12190 |
139.8 |
4
Cannot be ordered at this time. |
|
Single Channel - 45 Degree Angle
ROB-12138 |
19.08 |
12
Cannot be ordered at this time. |
|
Single Channel - Flat Bracket
ROB-12246 |
15.48 |
12
Cannot be ordered at this time. |
|
Side Mount Bracket (pair)
ROB-12252 |
35.88 |
12
Cannot be ordered at this time. |
|
Aluminum Channel - 9.0"
ROB-12250 |
95.88 |
12
Cannot be ordered at this time. |
|
Aluminum Channel - 15"
ROB-12500 |
143.88 |
12
Cannot be ordered at this time. |
|
Aluminum Channel - 6.0"
ROB-12164 |
71.88 |
12
Cannot be ordered at this time. |
|
Center Hole Adapters - 4 pack
ROB-12365 |
23.88 | 12 | |
Aluminum Channel - 4.50"
ROB-12122 |
59.88 |
12
Cannot be ordered at this time. |
|
Standoff - Nylon (4-40; 3/8"; 10 pack)
PRT-10927 |
42 | 12 | |
Servo Hub - Standard (Hitec Standard)
ROB-12443 |
59.88 |
12
Cannot be ordered at this time. |
|
Standoffs Plastic (4-40; 3/8"; 10 pack)
PRT-10461 |
42 | 12 | |
Servo - Hitec HS-425BB (Standard Size)
ROB-11883 |
282 | 12 | |
Precision Gearmotor - 90 RPM (6-12V)
ROB-12497 |
139.8 |
4
Cannot be ordered at this time. |
|
Vacuum Pump - 12V
ROB-10398 |
37.9 | 2 | |
Servo - Generic High Torque Continuous Rotation (Standard Size)
ROB-09347 |
179.4 | 12 | |
Motor Mount - C Style
ROB-12168 |
59.88 |
12
Cannot be ordered at this time. |
|
Motor Mount - Clamping
ROB-12407 |
83.88 |
12
Cannot be ordered at this time. |
|
Precision Gearmotor - 45 RPM (6-12V)
ROB-12514 |
139.8 |
4
Cannot be ordered at this time. |
|
Single Channel - 90 Degree Angle
ROB-12175 |
19.08 |
12
Cannot be ordered at this time. |
|
Machine Screw - Socket Head (6-32 ; 9/16"; 25 pack)
ROB-12229 |
29.5 |
10
Cannot be ordered at this time. |
|
Hub Arm - Single (3")
ROB-12519 |
43.96 |
4
Cannot be ordered at this time. |
|
Hub Mount - Quad (Mount C)
ROB-12222 |
71.88 |
12
Cannot be ordered at this time. |
|
Hub Mount - Quad (Mount A)
ROB-12353 |
59.88 |
12
Cannot be ordered at this time. |
|
Hub Mount - Quad (Mount B)
ROB-12255 |
59.88 |
12
Cannot be ordered at this time. |
|
Hub Mount - Quad (Mount E)
ROB-12433 |
71.88 |
12
Cannot be ordered at this time. |
|
Machine Screw - Socket Head (6-32 ; 1/4"; 25 pack)
ROB-12517 |
25 |
10
Cannot be ordered at this time. |
|
Hub Mount C - 90 Degree
ROB-12390 |
53.88 |
12
Cannot be ordered at this time. |
|
Surface Mount Adapter A
ROB-12557 |
47.88 |
12
Cannot be ordered at this time. |
|
Channel Bracket C
ROB-12266 |
47.88 |
12
Cannot be ordered at this time. |
|
Angle Bracket A
ROB-12593 |
59.88 |
12
Cannot be ordered at this time. |
|
Side Mount Bracket C
ROB-12533 |
47.88 |
12
Cannot be ordered at this time. |
|
Channel Slider A (pair)
ROB-12559 |
71.88 |
12
Cannot be ordered at this time. |
|
Hub - Quad D Mount (90 Degree)
ROB-12349 |
71.88 |
12
Cannot be ordered at this time. |
|
Aluminum Channel - 3.0"
ROB-12498 |
47.88 |
12
Cannot be ordered at this time. |
|
Aluminum Channel - 12"
ROB-12221 |
119.88 |
12
Cannot be ordered at this time. |
|
Machine Screw - Socket Head (6-32 ; 3/8"; 25 pack)
ROB-12423 |
25 |
10
Cannot be ordered at this time. |
|
Clamping Hub - 1/4" Bore
ROB-12238 |
47.94 |
6
Cannot be ordered at this time. |
|
Hub Mount Bracket A - 90 Degree
ROB-12103 |
71.88 |
12
Cannot be ordered at this time. |
|
Smooth Belt - 1/8"D (9.0" ID)
ROB-12410 |
25.14 |
6
Cannot be ordered at this time. |
|
Smooth Belt - 1/8"D (7.5" ID)
ROB-12202 |
14.94 |
6
Cannot be ordered at this time. |
|
Smooth Belt - 1/8"D (3.5" ID)
ROB-12130 |
4.14 |
6
Cannot be ordered at this time. |
|
Smooth Belt - 1/8"D (12" ID)
ROB-12446 |
28.74 |
6
Cannot be ordered at this time. |
|
Smooth Belt - 1/8"D (10" ID)
ROB-12106 |
25.74 |
6
Cannot be ordered at this time. |
|
Sprocket - Hub Mount (0.25", 48T; 1.0" Bore)
ROB-12300 |
89.5 |
10
Cannot be ordered at this time. |
|
Sprocket - Hub Mount (0.25", 32T; 0.5" Bore)
ROB-12240 |
69.5 |
10
Cannot be ordered at this time. |
|
Sprocket - Hub Mount (0.25", 24T; 0.5" Bore)
ROB-12307 |
59.5 |
10
Cannot be ordered at this time. |
|
Sprocket - Hub Mount (0.25", 40T; 1.0" Bore)
ROB-12522 |
79.5 |
10
Cannot be ordered at this time. |
|
Clamping Hub - 5mm Bore
ROB-12361 |
47.94 |
6
Cannot be ordered at this time. |
|
Single Channel - 90 Degree Angle (short)
ROB-12287 |
23.88 |
12
Cannot be ordered at this time. |
|
Machine Screw - Socket Head (6-32 ; 3/4"; 25 pack)
ROB-12295 |
39.5 |
10
Cannot be ordered at this time. |
|
Machine Screw - Socket Head (6-32 ; 3/16"; 25 pack)
ROB-12351 |
25 |
10
Cannot be ordered at this time. |
|
Machine Screw - Socket Head (6-32 ; 5/16"; 25 pack)
ROB-12525 |
25 |
10
Cannot be ordered at this time. |
|
Machine Screw - Socket Head (6-32 ; 1-1/2"; 25 pack)
ROB-12161 |
55 |
10
Cannot be ordered at this time. |
|
Machine Screw - Socket Head (6-32 ; 1-1/8"; 25 pack)
ROB-12313 |
49.5 |
10
Cannot be ordered at this time. |
|
Machine Screw - Socket Head (6-32 ; 7/8"; 25 pack)
ROB-12380 |
39.5 |
10
Cannot be ordered at this time. |
|
Machine Screw - Socket Head (6-32 ; 7/16"; 25 pack)
ROB-12485 |
29.5 |
10
Cannot be ordered at this time. |
|
Machine Screw - Socket Head (6-32 ; 1-1/4"; 25 pack)
ROB-12393 |
49.5 |
10
Cannot be ordered at this time. |
|
Machine Screw - Socket Head (6-32 ; 1/2"; 25 pack)
ROB-12415 |
29.5 |
10
Cannot be ordered at this time. |
|
Universal Mounting Hub - 5mm Aluminum
ROB-10006 |
85 | 10 | |
Stepper Motor - 68 oz.in (400 steps/rev)
ROB-10846 |
78 | 4 | |
Pulley - Hub Mount (1.0"; 0.5" Bore)
ROB-12523 |
71.88 |
12
Cannot be ordered at this time. |
|
Timing Belt Mount - XL
ROB-12317 |
47.88 |
12
Cannot be ordered at this time. |
|
Pulley - Hub Mount (2.0"; 0.5" Bore)
ROB-12109 |
79.9 |
10
Cannot be ordered at this time. |
|
Smooth Belt - 1/8"D (6.0" ID)
ROB-12360 |
13.14 |
6
Cannot be ordered at this time. |
|
Smooth Belt - 1/8"D (8.0" ID)
ROB-12506 |
20.94 |
6
Cannot be ordered at this time. |
|
Smooth Belt - 1/8"D (14" ID)
ROB-12152 |
29.94 |
6
Cannot be ordered at this time. |
|
Sprocket - Hub Mount (0.25", 16T; 0.5" Bore)
ROB-12207 |
49.5 |
10
Cannot be ordered at this time. |
|
Smooth Belt - 1/8"D (7.0" ID)
ROB-12336 |
14.34 |
6
Cannot be ordered at this time. |
|
Smooth Belt - 1/8"D (11" ID)
ROB-12458 |
28.14 |
6
Cannot be ordered at this time. |
|
Smooth Belt - 1/8"D (3.0" ID)
ROB-12451 |
3.54 |
6
Cannot be ordered at this time. |
|
Smooth Belt - 1/8"D (2.5" ID)
ROB-12370 |
2.94 |
6
Cannot be ordered at this time. |
|
Smooth Belt - 1/8"D (5.0" ID)
ROB-12508 |
10.14 |
6
Cannot be ordered at this time. |
|
Smooth Belt - 1/8"D (4.0" ID)
ROB-12116 |
4.74 |
6
Cannot be ordered at this time. |
|
Smooth Belt - 1/8"D (1.625" ID)
ROB-12503 |
1.74 |
6
Cannot be ordered at this time. |
|
Timing Belt - XL (per foot)
ROB-12156 |
35.9 |
10
Cannot be ordered at this time. |
|
Timing Pulley - Shaft Mount (16T; 6mm Bore)
ROB-12417 |
89.5 |
10
Cannot be ordered at this time. |
|
Timing Pulley - Shaft Mount (10T; 6mm Bore)
ROB-12490 |
69.9 |
10
Cannot be ordered at this time. |
|
Set Screw Hub - 1/4" Bore
ROB-12488 |
59.88 |
12
Cannot be ordered at this time. |
|
Set Screw Hub - 5mm Bore
ROB-12404 |
59.88 |
12
Cannot be ordered at this time. |
|
Hub - Set Screw (3mm Bore)
ROB-12104 |
83.88 |
12
Cannot be ordered at this time. |
|
Tube Clamp Hub - 1/2" Bore
ROB-12177 |
71.88 |
12
Cannot be ordered at this time. |
|
Set Screw Hub - 1/2" Bore
ROB-12494 |
59.88 |
12
Cannot be ordered at this time. |
|
Hub Adapter - 1.50" to 0.77"
ROB-12199 |
59.4 |
12
Cannot be ordered at this time. |
|
Clamping Hub - 1/2" Bore
ROB-12214 |
47.94 |
6
Cannot be ordered at this time. |
|
Pulley - Hub Mount (3.0"; 1.0" Bore)
ROB-12209 |
39.96 |
4
Cannot be ordered at this time. |
|
Swivel Hub
ROB-12509 |
83.88 |
12
Cannot be ordered at this time. |
|
Set Screw Hub - 6mm Bore
ROB-12318 |
59.88 |
12
Cannot be ordered at this time. |
|
Ball Bearing Hub
ROB-12245 |
83.88 |
12
Cannot be ordered at this time. |
|
Set Screw Hub - 3mm Bore
ROB-12512 |
59.88 |
12
Cannot be ordered at this time. |
|
Set Screw Hub - 4mm Bore
ROB-12157 |
59.88 |
12
Cannot be ordered at this time. |
|
Clamping Hub - 6mm Bore
ROB-12264 |
47.94 |
6
Cannot be ordered at this time. |
|
GoPro Hero 3 Camera Mount
ROB-12475 |
9.99 |
1
Cannot be ordered at this time. |
|
Shaft - D-Shaft (Stainless; 1/4"D x 2.25"L)
ROB-12344 |
15.9 |
10
Cannot be ordered at this time. |
|
Shaft - Solid (Stainless; 1/2"D x 12"L)
ROB-12470 |
41.45 |
5
Cannot be ordered at this time. |
|
12V Solenoid Valve - 3/4"
ROB-10456 |
17.9 | 2 | |
Shaft - Solid (Stainless; 1/4"D x 10"L)
ROB-12160 |
32.9 |
10
Cannot be ordered at this time. |
|
Shaft - Solid (Stainless; 1/2"D x 6"L)
ROB-12326 |
47.9 |
10
Cannot be ordered at this time. |
|
Shaft - D-Shaft (Stainless; 1/4"D x 1.00"L)
ROB-12535 |
9.9 |
10
Cannot be ordered at this time. |
|
Servo Arm - Single (Hitec Standard Spline)
ROB-12388 |
49.5 |
10
Cannot be ordered at this time. |
|
Servo Arm - Double (Hitec Standard Spline)
ROB-12546 |
59.5 |
10
Cannot be ordered at this time. |
|
Shaft - D-Shaft (Stainless; 1/4"D x 10"L)
ROB-12406 |
41.9 |
10
Cannot be ordered at this time. |
|
Servo Hub - Lightweight (Hitec Standard)
ROB-12543 |
47.88 |
12
Cannot be ordered at this time. |
|
Servo Shaft Coupler - Hitec Standard
ROB-12501 |
59.88 |
12
Cannot be ordered at this time. |
|
Tube - Aluminum (1/2"OD x 12"L x 0.444"ID)
ROB-12117 |
89.8 |
20
Cannot be ordered at this time. |
|
Silicone Bumpers - Large (10x16.5mm, 4 pack)
COM-10594 |
10.5 | 10 | |
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
PRT-10463 |
45 | 10 | |
Shaft Spacer - 1/2"
ROB-12112 |
16.9 | 10 | |
Shaft - Solid (Stainless; 1/2"D x 4"L)
ROB-12293 |
33.9 |
10
Cannot be ordered at this time. |
|
Shaft - Solid (Stainless; 1/4"D x 9"L)
ROB-12178 |
29.9 |
10
Cannot be ordered at this time. |
|
Standoff - Swage - (0.218")
PRT-08985 |
10 |
20
Cannot be ordered at this time. |
|
Standoff - Swage - (0.3125")
PRT-08984 |
10 |
20
Cannot be ordered at this time. |
|
Robotic Claw - MKII
ROB-11524 |
35.85 |
3
Cannot be ordered at this time. |
|
Shaft Coupler - 3/8" to 3/8"
ROB-12457 |
49.9 |
10
Cannot be ordered at this time. |
|
Shaft Coupler - 3/16" to 3/16"
ROB-12436 |
49.9 |
10
Cannot be ordered at this time. |
|
Shaft Coupler - 1/4" to 1/8"
ROB-12244 |
49.9 |
10
Cannot be ordered at this time. |
|
Shaft Coupler - 1/4" to 3/16"
ROB-12127 |
49.9 |
10
Cannot be ordered at this time. |
|
Shaft Coupler - 1/4" to 3/8"
ROB-12477 |
49.9 |
10
Cannot be ordered at this time. |
|
Shaft Coupler - 1/8" to 1/8"
ROB-12136 |
49.9 |
10
Cannot be ordered at this time. |
|
Shaft Coupler - 1/4" to 5/16"
ROB-12496 |
49.9 |
10
Cannot be ordered at this time. |
|
Shaft Coupler - 1/4" to 4mm"
ROB-12493 |
49.9 |
10
Cannot be ordered at this time. |
|
Shaft Coupler - 1/4" to 5mm
ROB-12325 |
49.9 |
10
Cannot be ordered at this time. |
|
Shaft Collar - Clamp (1/4")
ROB-12545 |
24.9 |
10
Cannot be ordered at this time. |
|
Shaft Coupler - 1/4" to 6mm
ROB-12211 |
49.9 |
10
Cannot be ordered at this time. |
|
Shaft Coupler - 1/4" to 3mm"
ROB-12412 |
49.9 |
10
Cannot be ordered at this time. |
|
Shaft Coupler - 1/4" to 1/4"
ROB-12251 |
49.9 |
10
Cannot be ordered at this time. |
|
Shaft - D-Shaft (Stainless; 1/4"D x 2.50"L)
ROB-12366 |
17.9 |
10
Cannot be ordered at this time. |
|
Shaft - Solid (Stainless; 1/4"D x 8"L)
ROB-12515 |
26.9 |
10
Cannot be ordered at this time. |
|
Shaft - Solid (Stainless; 1/2"D x 3"L)
ROB-12463 |
26.9 |
10
Cannot be ordered at this time. |
|
Shaft - D-Shaft (Stainless; 1/4"D x 1.50"L)
ROB-12296 |
12.9 |
10
Cannot be ordered at this time. |
|
Shaft - D-Shaft (Stainless; 1/4"D x 2.75"L)
ROB-12555 |
18.9 |
10
Cannot be ordered at this time. |
|
Shaft - Solid (Stainless; 1/4"D x 3"L)
ROB-12478 |
11.9 |
10
Cannot be ordered at this time. |
|
Shaft - D-Shaft (Stainless; 1/4"D x 9.00"L)
ROB-12483 |
37.9 |
10
Cannot be ordered at this time. |
|
Shaft - Solid (Stainless; 1/2"D x 5"L)
ROB-12542 |
40.9 |
10
Cannot be ordered at this time. |
|
Shaft - D-Shaft (Stainless; 1/4"D x 6.00"L)
ROB-12391 |
28.9 |
10
Cannot be ordered at this time. |
|
Shaft - Solid (Stainless; 1/4"D x 12"L)
ROB-12384 |
35.9 |
10
Cannot be ordered at this time. |
|
Shaft - Solid (Stainless; 1/4"D x 4"L)
ROB-12165 |
14.9 |
10
Cannot be ordered at this time. |
|
Shaft - D-Shaft (Stainless; 1/4"D x 3.00"L)
ROB-12473 |
19.9 |
10
Cannot be ordered at this time. |
|
Shaft - D-Shaft (Stainless; 1/4"D x 4.00"L)
ROB-12118 |
21.9 |
10
Cannot be ordered at this time. |
|
Shaft - D-Shaft (Stainless; 1/4"D x 2.00"L)
ROB-12290 |
14.9 |
10
Cannot be ordered at this time. |
|
Shaft - Solid (Stainless; 1/4"D x 6"L)
ROB-12427 |
20.9 |
10
Cannot be ordered at this time. |
|
Shaft - D-Shaft (Stainless; 1/4"D x 12"L)
ROB-12548 |
46.9 |
10
Cannot be ordered at this time. |
|
Bearing Mount - Flat (1/2" Bore)
ROB-12502 |
83.88 |
12
Cannot be ordered at this time. |
|
Servo Mount - Servo Plate C
ROB-12237 |
71.88 |
12
Cannot be ordered at this time. |
|
Solenoid - 5V (Small)
ROB-11015 |
11 | 2 | |
Servo Mount - Servo Plate B
ROB-12444 |
83.88 |
12
Cannot be ordered at this time. |
|
Bearing Mount - Pillow Block (1/4" Bore)
ROB-12333 |
71.88 |
12
Cannot be ordered at this time. |
|
Smooth Belt - 1/8"D (2.0" ID)
ROB-12276 |
2.34 |
6
Cannot be ordered at this time. |
|
Servo Mount
ROB-11277 |
6 |
12
Cannot be ordered at this time. |
|
Chain - Delrin (0.25" x 12")
ROB-12465 |
69.9 |
10
Cannot be ordered at this time. |
|
Hub Spacer - 3/8"
ROB-12401 |
16.68 |
12
Cannot be ordered at this time. |
|
Bearing Mount - Quad Block (1/4" Bore)
ROB-12510 |
77.88 |
12
Cannot be ordered at this time. |
|
Bearing Mount - Pillow Block (1/2" Bore)
ROB-12362 |
83.88 |
12
Cannot be ordered at this time. |
|
Hub Adapter - 0.625" to 0.77"
ROB-12167 |
50.88
You save: 9 (15%) |
12
Cannot be ordered at this time. |
|
Hub Mount - 45 Degrees
ROB-12188 |
59.88 |
12
Cannot be ordered at this time. |
|
Hub Spacer - 1"
ROB-12421 |
23.88 |
12
Cannot be ordered at this time. |
|
Bearing Mount - Quad Block (1/2" Bore)
ROB-12397 |
89.88 |
12
Cannot be ordered at this time. |
|
Bearing Mount - Flat Wide (1/2" Bore)
ROB-12379 |
83.88 |
12
Cannot be ordered at this time. |
|
Bearing Mount - Flat (1/4" Bore)
ROB-12328 |
71.88 |
12
Cannot be ordered at this time. |
|
Hub Adapter - 1.50" to 1.50"
ROB-12129 |
47.88 |
12
Cannot be ordered at this time. |
|
Hub Spacer - 3/4"
ROB-12298 |
21.48 |
12
Cannot be ordered at this time. |
|
Hub Spacer - 1/2"
ROB-12149 |
19.08 |
12
Cannot be ordered at this time. |
|
Hub Mount - 90 Degrees
ROB-12102 |
59.88 |
12
Cannot be ordered at this time. |
|
Hub Adapter - 0.77" to 0.77"
ROB-12372 |
59.88 |
12
Cannot be ordered at this time. |
|
Hub Spacer - 1/8" (Solid)
ROB-12345 |
17.88 |
12
Cannot be ordered at this time. |
|
Hub Spacer - 1/8"
ROB-12284 |
11.88 |
12
Cannot be ordered at this time. |
|
Hub Spacer - 1/4"
ROB-12159 |
14.28 |
12
Cannot be ordered at this time. |
|
Standoff - Aluminum Threaded (6-32; 1")
ROB-12297 |
27.5
You save: 1.5 (5%) |
50
Cannot be ordered at this time. |
|
Round Screw Plate - 1/4"-20
ROB-12431 |
47.88 |
12
Cannot be ordered at this time. |
|
Servo Mount - Servo Plate A
ROB-12330 |
59.88 |
12
Cannot be ordered at this time. |
|
Round Base A
ROB-12187 |
41.94 |
6
Cannot be ordered at this time. |
|
Shaft - Solid (Stainless; 1/2"D x 10"L)
ROB-12359 |
37.95 |
5
Cannot be ordered at this time. |
|
Standoff - Aluminum Threaded (6-32; 7/8")
ROB-12286 |
24.5
You save: 1.5 (6%) |
50
Cannot be ordered at this time. |
|
Standoff - Aluminum Threaded (6-32; 1-1/4"")
ROB-12247 |
42
You save: 2 (5%) |
50
Cannot be ordered at this time. |
|
Standoff - Aluminum Threaded (6-32; 3/4")
ROB-12172 |
22.5
You save: 1 (4%) |
50
Cannot be ordered at this time. |
|
Standoff - Aluminum Threaded (6-32; 1-1/2")
ROB-12331 |
41.5 |
50
Cannot be ordered at this time. |
|
Standoff - Aluminum Threaded (6-32; 3/8")
ROB-12434 |
15.5
You save: 1 (6%) |
50
Cannot be ordered at this time. |
|
Standoff - Aluminum Threaded (6-32; 1/2")
ROB-12123 |
17
You save: 1 (6%) |
50
Cannot be ordered at this time. |
|
Standoff - Aluminum Threaded (6-32; 5/8")
ROB-12153 |
18.5
You save: 1 (5%) |
50
Cannot be ordered at this time. |
|
Standoff - Aluminum Threaded (6-32; 1-1/8")
ROB-12442 |
33
You save: 1.5 (4%) |
50
Cannot be ordered at this time. |
|
Wheel Adapter - Hex (17mm, Pair)
ROB-12445 |
59.94 |
6
Cannot be ordered at this time. |
|
Servo Mount - Servo Plate D
ROB-12292 |
41.94 |
6
Cannot be ordered at this time. |
|
Servo Shaft Attachment - Hitec Standard
ROB-12464 |
95.88 |
12
Cannot be ordered at this time. |
|
Clamping Hub - 4mm Bore
ROB-12455 |
47.94 |
6
Cannot be ordered at this time. |
|
Clamping Hub - 3mm Bore
ROB-12319 |
47.94 |
6
Cannot be ordered at this time. |
|
Servo Hub - Tall (Hitec Standard)
ROB-12227 |
119.88 |
12
Cannot be ordered at this time. |
|
Heavy Duty Wheel - 4"
ROB-12124 |
83.88 |
12
Cannot be ordered at this time. |
|
Bearing Mount - Pillow Block Round (1" Bore)
ROB-12267 |
101.88 |
12
Cannot be ordered at this time. |
|
Tube - Aluminum (1"OD x 24"L x 0.82"ID)
ROB-12173 |
137.88 |
12
Cannot be ordered at this time. |
|
Bearing Mount - Pillow Block Square (1" Bore)
ROB-12282 |
119.88 |
12
Cannot be ordered at this time. |
|
Channel Bracket A
ROB-12243 |
59.88 |
12
Cannot be ordered at this time. |
|
Heavy Duty Wheel - 6"
ROB-12437 |
119.88 |
12
Cannot be ordered at this time. |
|
Clamping Hub - 1" Bore (Un-Threaded)
ROB-12114 |
71.88 |
12
Cannot be ordered at this time. |
|
Beam Attachment Blocks - 4 pack
ROB-12492 |
59.88 |
12
Cannot be ordered at this time. |
|
Aluminum Beam - 3.08" (pair)
ROB-12424 |
35.88 |
12
Cannot be ordered at this time. |
|
Aluminum Beam - 4.62" (pair)
ROB-12171 |
47.88 |
12
Cannot be ordered at this time. |
|
Beam Crossover Adapter
ROB-12486 |
35.88 |
12
Cannot be ordered at this time. |
|
Attachment Blocks - 12 pack
ROB-12531 |
39.96 |
4
Cannot be ordered at this time. |
|
Aluminum Beam - 1.54" (pair)
ROB-12327 |
28.68 |
12
Cannot be ordered at this time. |
|
Servo - Hitec HS-625MG (Standard Size)
ROB-11885 |
95.85 |
3
Cannot be ordered at this time. |
|
Channel Mount Gearbox Kit - 360° Rotation (5:1 Ratio)
ROB-12602 |
209.97 |
3
Cannot be ordered at this time. |
|
Total: 10357.1 |