Arduino water monitor Eric Preben

by Member #540570

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
9V Snap Connector
In stock PRT-00091
5.25 3   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
1.95 1   
Pro Micro - 5V/16MHz
In stock DEV-12640
58.5 3   
Piezo Vibration Sensor - Large
In stock SEN-09196
16.5 3   
Piezo Element
In stock SEN-10293
4.8 3   
Basic 8x2 Character LCD - Black on Green 5V
Retired LCD-11122
19.9 2   
Cannot be ordered at this time.
9V Alkaline Battery
In stock PRT-10218
6.75 3   
Total: 113.65