Product | Subtotal | Qty | |
---|---|---|---|
Schottky Diode
COM-10926 |
2.5 | 10 | |
Optoisolator - 1 Channel
COM-00314 |
5 |
10
Cannot be ordered at this time. |
|
Capacitor Ceramic 0.1uF
COM-08375 |
6 | 20 | |
Crystal 16MHz
COM-00536 |
10.5 | 10 | |
Rotary Potentiometer - Linear (10k ohm)
COM-09288 |
10.5 | 10 | |
Black Knob - 15x19mm
COM-09998 |
10.5 | 10 | |
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
35 | 10 | |
Relay SPDT Sealed - 20A
COM-10924 |
35 | 10 | |
LED - SMD RGB
COM-10866 |
5.5 |
10
Cannot be ordered at this time. |
|
Resistor 1k Ohm 1/6 Watt PTH
COM-08980 |
5 |
20
Cannot be ordered at this time. |
|
USB Wall Charger - 5V, 1A (Black)
TOL-11456 |
45 | 10 | |
Voltage Regulator - 5V
COM-00107 |
10.5 | 10 | |
Total: 181 |