Getting Started With Raspberry Pi - Ep. 3

by Shawn Hymel

Favorited Favorite 0

Components needed to get started with the Raspberry Pi, as per my "Getting Started With Raspberry Pi" Video (episode 3). You'll also need a keyboard and mouse. If you have your own monitor, then you won't need the 7" LCD monitor.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
pcDuino - WiFi Dongle
Retired WRL-11713
4.95
You save:
10 (67%)
1   
Cannot be ordered at this time.
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
MicroSD Card with Adapter - 8GB
Retired COM-11609
13.95 1   
Cannot be ordered at this time.
LCD Monitor - 7" HDMI
Retired LCD-11612
139.95 1   
Cannot be ordered at this time.
HDMI Cable - 6ft
Retired CAB-11572
4.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - HIH6130
Retired SEN-11295
31.5 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
4.5 1   
Breadboard - Mini Modular (White)
Out of stock PRT-12043
4.5 1   
Total: 256