Help me out please!

by Member #531750

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
PIC 8 Pin 20MHz 2K 4A/D - 12F683
Retired COM-00215
2.53 1   
Cannot be ordered at this time.
PIC 28 Pin 40MHz 32K 10A/D - 18F2520
Retired COM-00230
9.38 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
MPLAB Compatible Mini USB PIC Programmer
Retired PGM-09667
49.95 1   
Cannot be ordered at this time.
Total: 79.26