Future plans

by vintageVerb

Favorited Favorite 0

Some various knick knacks I could use for some little projects I'm working on

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun MIDI Shield
Retired DEV-09595
19.95 1   
Cannot be ordered at this time.
RFID Starter Kit - Retail
Retired RTL-11839
49.95 1   
Cannot be ordered at this time.
RGB LED Panel - 16x32
Retired COM-12583
24.95 1   
Cannot be ordered at this time.
Tactile Button Assortment
In stock COM-10302
6.5 1   
Arcade Joystick - Short Handle
In stock COM-09182
18.5 1   
Rocker Switch - SPST (round)
In stock COM-11138
0.55 1   
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
Button Pad 4x4 - LED Compatible
19 available COM-07835
4.95 1   
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406
5.58
You save:
8.37 (60%)
1   
Cannot be ordered at this time.
RFID Module - SM130 MIFAREĀ® (13.56 MHz)
Retired SEN-10126
29.95 1   
Cannot be ordered at this time.
SparkFun Ardumoto Shield Kit
Retired KIT-13201
19.95
You save:
10 (33%)
1   
Cannot be ordered at this time.
Total: 220.78