CostumeCon retail

by Dia

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
EL Wire - Pink 3m
Retired COM-10198
149.25 15   
Cannot be ordered at this time.
LilyPad ProtoSnap Development Board
Retired DEV-11262
299.75 5   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
99.5 10   
Cannot be ordered at this time.
LilyTwinkle ProtoSnap
Retired DEV-11590
99.5
You save:
95.5 (49%)
10   
Cannot be ordered at this time.
EL Inverter - Battery Pack
Retired COM-11222
235
You save:
12.5 (5%)
50   
Cannot be ordered at this time.
EL Wire - Purple 3m
Retired COM-10196
236.25
You save:
12.5 (5%)
25   
Cannot be ordered at this time.
EL Wire Starter Kit
Retired RTL-11421
161
You save:
8.5 (5%)
10   
Cannot be ordered at this time.
EL Panel - Blue-Green (10x10cm)
Retired COM-10800
74.75 5   
Cannot be ordered at this time.
EL Panel - White (10x10cm)
Retired COM-10799
74.75 5   
Cannot be ordered at this time.
EL Panel - Red (10x10cm)
Retired COM-10801
74.75 5   
Cannot be ordered at this time.
EL Panel - Blue (10x10cm)
Retired COM-10798
74.75 5   
Cannot be ordered at this time.
EL Tape - Blue/Green (1m)
Retired COM-10795
29.85
You save:
19.9 (40%)
5   
Cannot be ordered at this time.
EL Tape - White (1m)
Retired COM-10794
49.75 5   
Cannot be ordered at this time.
EL Wire - Green 3m
Retired COM-10194
149.25 15   
Cannot be ordered at this time.
EL Wire - White 3m
Retired COM-10197
149.25 15   
Cannot be ordered at this time.
EL Wire - Red 3m
Retired COM-10191
149.25 15   
Cannot be ordered at this time.
EL Wire - Fluorescent-Green 3m
Retired COM-10200
149.25 15   
Cannot be ordered at this time.
EL Wire - Yellow 3m
Retired COM-10192
99.5 10   
Cannot be ordered at this time.
EL Wire - Orange 3m
Retired COM-10193
99.5 10   
Cannot be ordered at this time.
EL Tape - Green (1m)
Retired COM-10797
44.75 5   
Cannot be ordered at this time.
EL Tape - Blue (1m)
Retired COM-10793
49.75 5   
Cannot be ordered at this time.
EL Wire - Blue-Green 3m
Retired COM-10199
99.5 10   
Cannot be ordered at this time.
LilyPad Design Kit
Retired KIT-12073
1139.25
You save:
60 (5%)
15   
Cannot be ordered at this time.
EL Tape - Red (1m)
Retired COM-10796
27.35
You save:
22.4 (45%)
5   
Cannot be ordered at this time.
Firefly Jar Kit
Retired KIT-11833
144.45
You save:
118.05 (45%)
15   
Cannot be ordered at this time.
1500 mAh Alkaline Battery - AA
Retired PRT-09100
45
You save:
5 (10%)
100   
Cannot be ordered at this time.
ELastoLite Panel - 2x2 inches - Orange
Retired COM-11910
27.9 2   
Cannot be ordered at this time.
ELastoLite Panel - 2x2 inches - Green
Retired COM-11909
27.9 2   
Cannot be ordered at this time.
ELastoLite Panel - 5x3 inches - Orange
Retired COM-11905
43.9 2   
Cannot be ordered at this time.
ELastoLite Panel - 5x3 inches - White
Retired COM-11906
43.9 2   
Cannot be ordered at this time.
ELastoLite Panel - 2x2 inches - White
Retired COM-11911
27.9 2   
Cannot be ordered at this time.
ELastoLite Panel - 5x3 inches - Green
Retired COM-11904
43.9 2   
Cannot be ordered at this time.
ELastoLite Connector - T Juncture
Retired COM-11921
50 20   
Cannot be ordered at this time.
ELastoLite Connector - Straight
Retired COM-11920
36
You save:
2 (5%)
40   
Cannot be ordered at this time.
ELastoLite Contact Patch
Retired COM-11919
19 20   
Cannot be ordered at this time.
ELastoLite Iron-On Adhesive Strip - 2 inch
Retired COM-11918
20.8
You save:
1.2 (5%)
40   
Cannot be ordered at this time.
ELastoLite Circuit Tape - 3 feet
Retired COM-11916
84
You save:
4.5 (5%)
30   
Cannot be ordered at this time.
ELastoLite Inverter Connector - Green (INV133)
Retired COM-11913
1
You save:
28.5 (97%)
10   
Cannot be ordered at this time.
ELastoLite Inverter Connector - Orange (INV135)
Retired COM-11912
25 10   
Cannot be ordered at this time.
ELastoLite INV135 Inverter
Retired COM-11915
209.5 10   
Cannot be ordered at this time.
ELastoLite INV133 Inverter
Retired COM-11914
130
You save:
79.5 (38%)
10   
Cannot be ordered at this time.
ELastoLite Panel - 2x2 inches - Blue
Retired COM-11907
55.8 4   
Cannot be ordered at this time.
ELastoLite Panel - 2x2 inches - Blue-Green
Retired COM-11908
55.8 4   
Cannot be ordered at this time.
ELastoLite Panel - 5x3 inches - Blue
Retired COM-11902
87.8 4   
Cannot be ordered at this time.
ELastoLite Panel - 5x3 inches - Blue-Green
Retired COM-11903
87.8 4   
Cannot be ordered at this time.
Thermochromatic Pigment - Black (20g)
Retired COM-11558
64.75 5   
Cannot be ordered at this time.
Thermochromatic Pigment - Grey (20g)
Retired COM-12850
64.75 5   
Cannot be ordered at this time.
Total: 5212.3