Smart Fabrics Workshop

by Dia

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad ProtoSnap Development Board
Retired DEV-11262
59.95 1   
Cannot be ordered at this time.
LilyPad Design Kit
Retired KIT-12073
79.95 1   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
47.95 1   
Thermochromatic Pigment - Sapphire Blue (20g)
26 available COM-11556
12.95 1   
Thermochromatic Pigment - Red (20g)
18 available COM-11555
12.95 1   
Fabric Button Pad - 5 Buttons
Retired COM-11813
19.95 1   
Cannot be ordered at this time.
Conductive Ribbon - 4-Conductor, Insulated (1 yard)
Retired DEV-11680
5.25 1   
Cannot be ordered at this time.
Conductive Stainless Fiber - 1oz
Retired DEV-10868
5.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Bright Yellow (20g)
21 available COM-11557
12.95 1   
Thermochromatic Pigment - Black (20g)
In stock COM-11558
12.95 1   
LilyPad Simple Power
Retired DEV-10085
4.95 1   
Cannot be ordered at this time.
Sensor Kit
Retired DEV-12056
139.95 1   
Cannot be ordered at this time.
Chiclet Sound Kit
Retired KIT-12713
79.9 2   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
7.5 5   
Reed Switch - Insulated
In stock COM-10601
9.75 5   
Magnet Square - 0.125"
In stock COM-08644
4.75 5   
LilyPad MP3
Only 8 left! DEV-11013
149.85 3   
EL Wire - Fluorescent-Green 3m
Only 7 left! COM-10200
19.9 2   
EL Wire - Blue-Green 3m
21 available COM-10199
19.9 2   
EL Wire - Orange 3m
20 available COM-10193
19.9 2   
EL Tape - Red (1m)
Only 8 left! COM-10796
19.9 2   
EL Tape - Blue (1m)
20 available COM-10793
19.9 2   
EL Tape - White (1m)
Only 5 left! COM-10794
19.9 2   
EL Tape - Green (1m)
Retired COM-10797
17.9 2   
Cannot be ordered at this time.
EL Wire - Pink 3m
Out of stock COM-10198
19.9 2   
EL Wire - Purple 3m
Only 6 left! COM-10196
19.9 2   
EL Wire - Green 3m
Only 11 left! COM-10194
19.9 2   
EL Wire - Yellow 3m
15 available COM-10192
19.9 2   
EL Wire - Red 3m
In stock COM-10191
19.9 2   
EL Inverter - Battery Pack
In stock COM-11222
49.5 10   
SparkFun Wake on Shake
27 available SEN-11447
65.85 3   
SparkFun EL Sequencer
Retired COM-11323
104.85 3   
Cannot be ordered at this time.
LilyPad Accelerometer - ADXL335
34 available DEV-09267
77.5 5   
LilyPad Pixel Board
Retired DEV-11891
75
You save:
4 (5%)
20   
Cannot be ordered at this time.
Bare Conductive - Electric Paint Pen (10ml)
In stock COM-11521
49.75 5   
LilyTiny
In stock DEV-10899
24.75 5   
LilyTwinkle ProtoSnap
In stock DEV-11590
84.75 5   
Thin Speaker
Retired COM-10722
5.7 6   
Cannot be ordered at this time.
MicroSD Card with Adapter - 8GB
Retired COM-11609
41.85 3   
Cannot be ordered at this time.
SparkFun Bluetooth Modem - BlueSMiRF Silver
In stock WRL-12577
139.75 5   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
16.95 1   
LED RGB Strip - Addressable, Sealed (1m)
Retired COM-12027
249.5 10   
Cannot be ordered at this time.
Flexible Speaker and Amplifier - 7x12cm
Retired COM-12723
139.95 5   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Tool Kit - Intermediate
Retired TOL-11806
54.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
344.25 15   
1500 mAh Alkaline Battery - AA
Retired PRT-09100
10 20   
Cannot be ordered at this time.
EL Inverter - 3v
In stock COM-10201
29.85 3   
LilyPad Arduino Simple Board
In stock DEV-10274
109.75 5   
9V Battery Holder
In stock PRT-10512
8.85 3   
9V to Barrel Jack Adapter
In stock PRT-09518
8.85 3   
9V Alkaline Battery
In stock PRT-10218
9.75 5   
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
34.75 5   
Cannot be ordered at this time.
LilyPad FTDI Basic Breakout - 5V
31 available DEV-10275
47.85 3   
SparkFun LiPo Charger Basic - Micro-USB
In stock PRT-10217
44.75 5   
SFE Project Notebook - 10" x 7.5" (Red, Grey Pages)
Retired SWG-11064
123.75 25   
Cannot be ordered at this time.
FlexiForce Pressure Sensor - 25lbs.
In stock SEN-08712
109.75 5   
Flex Sensor 4.5"
In stock SEN-08606
79.75 5   
Lithium Ion Battery - 850mAh
Retired PRT-00341
149.25 15   
Cannot be ordered at this time.
SparkFun ISP Pogo Adapter
23 available KIT-11591
11.95 1   
Heating Pad - 5x10cm
In stock COM-11288
7.9 2   
SparkFun Purpletooth Jamboree - BC127 Development Board
Retired WRL-11924
249.75 5   
Cannot be ordered at this time.
Break Away Headers - Long
In stock PRT-10158
29.5 10   
Break Away Headers - Straight
Out of stock PRT-00116
15 10   
Muscle Sensor v3 Kit
Retired SEN-11776
249.75 5   
Cannot be ordered at this time.
Surface Transducer - Large
Out of stock COM-10975
24.95 1   
Audio Cable 3.5mm 6ft
Retired CAB-08566
1.95 1   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
7.5 5   
LED String Lights - Yellow (10M)
Retired COM-11748
9.95 1   
Cannot be ordered at this time.
LED String Lights - Orange (10M)
Retired COM-11753
9.95 1   
Cannot be ordered at this time.
LED String Lights - Green (10M)
Retired COM-11749
9.95 1   
Cannot be ordered at this time.
LED String Lights - Red (10M)
Retired COM-11747
9.95 1   
Cannot be ordered at this time.
LED String Lights - RGB (10M)
Retired COM-11756
19.95 1   
Cannot be ordered at this time.
LED String Lights - Blue (10M)
Retired COM-11750
9.95 1   
Cannot be ordered at this time.
LED String Lights - Purple (10M)
Retired COM-11755
9.95 1   
Cannot be ordered at this time.
LED String Lights - Pink (10M)
Retired COM-11754
9.95 1   
Cannot be ordered at this time.
LED String Lights - Warm White (10M)
Retired COM-11752
9.95 1   
Cannot be ordered at this time.
LED String Lights - White (10M)
Retired COM-11751
9.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 2xCR2032 (Enclosed)
In stock PRT-12618
19.5 10   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
39 20   
Total: 3967.2