BTdubs

by mbalingit

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
67.8 4   
Laser Card Module - Red
Retired COM-00594
13.9 2   
Cannot be ordered at this time.
Big Easy Driver
Retired ROB-11876
139.65 7   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
In stock COM-10213
14.25 15   
Total: 235.6