by matt pinner
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
33.9 | 2 | |
RGB LED Chain - 20 LED Addressable
COM-11020 |
314.55 |
9
Cannot be ordered at this time. |
|
Battery Holder 3xAA with Cover and Switch - Bare Wire
PRT-10891 |
21 | 10 | |
Arduino Fio
DEV-10116 |
97.47
You save: 181.08 (65%) |
9 | |
DIP Switch - 8 Position
COM-08034 |
14.4 | 9 | |
XBee Explorer Dongle
WRL-09819 |
49.9 |
2
Cannot be ordered at this time. |
|
Breakout Board for XBee Module
BOB-08276 |
3.5 | 1 | |
XBee Pro 60mW PCB Antenna - Series 1 (802.15.4)
WRL-11216 |
379.5 |
10
Cannot be ordered at this time. |
|
Total: 914.22 |