Brainstoming

by Member #506198

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
9V Battery Holder
In stock PRT-10512
14 4   
JST Jumper 2 Wire Assembly
In stock PRT-09914
32
You save:
1.6 (5%)
32   
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
21 2   
EL Wire - Red 3m
Retired COM-10191
49.75 5   
Cannot be ordered at this time.
EL Wire - Yellow 3m
Retired COM-10192
49.75 5   
Cannot be ordered at this time.
EL Wire - Orange 3m
Retired COM-10193
109.45 11   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
49.75 5   
Cannot be ordered at this time.
EL Wire - Blue-Green 3m
Retired COM-10199
169.15 17   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
59.8 4   
Cannot be ordered at this time.
EL Panel - Red (10x10cm)
Retired COM-10801
89.7 6   
Cannot be ordered at this time.
XBee Pro 60mW PCB Antenna - Series 1 (802.15.4)
Retired WRL-11216
265.65 7   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
25.9 2   
Cannot be ordered at this time.
2mm 10pin XBee Socket
In stock PRT-08272
13.8 12   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
SparkFun EL Sequencer
Retired COM-11323
174.75 5   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
19.9 2   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
69.5 10   
Cannot be ordered at this time.
SparkFun Inventor's Kit - Carrying Case
Retired COM-11783
11.76
You save:
11.64 (50%)
12   
Cannot be ordered at this time.
Total: 1235.06