Extra parts for soldering event

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Photocell
In stock SEN-09088
24 15   
Transistor - NPN, 60V 200mA (2N3904)
Out of stock COM-00521
8.25 15   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
21 10   
LED - Basic Red 5mm
In stock COM-09590
21.5
You save:
1 (4%)
50   
LED - Basic Blue 5mm
In stock COM-11372
12 20   
LED - Basic Yellow 5mm
In stock COM-09594
9 20   
LED - Basic Green 5mm
In stock COM-09592
9 20   
Mini Power Switch - SPDT
In stock COM-00102
32 20   
1500 mAh Alkaline Battery - AA
Retired PRT-09100
5 10   
Cannot be ordered at this time.
Battery Holder - 1xAAA (PTH)
In stock PRT-12718
19.2
You save:
0.8 (4%)
40   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
11.6
You save:
0.4 (3%)
40   
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
7 2   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
3.2 2   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
123.6
You save:
6.4 (5%)
20   
7-Segment Display - LED (Blue)
Retired COM-09191
19.5 10   
Cannot be ordered at this time.
Crystal 32kHz
In stock COM-00540
32 20   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
4 40   
Right Angle Tactile Button
In stock COM-10791
11 20   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
42 20   
Total: 414.85