pedido IMUs Roque

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
9 Degrees of Freedom - Sensor Stick (Old-School)
Retired SEN-10321
159.9 2   
Cannot be ordered at this time.
Logic Level Converter
Retired BOB-08745
3 2   
Cannot be ordered at this time.
Arduino Stackable Header - 6 Pin
In stock PRT-09280
12 16   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
12 16   
Arduino Uno
Retired DEV-09950
49.9 2   
Cannot be ordered at this time.
SparkFun WiFly Shield
Retired WRL-09954
69.95 1   
Cannot be ordered at this time.
Arduino Project Enclosure
Retired PRT-10088
11.95 1   
Cannot be ordered at this time.
JST Male 2 pin connector set (10pcs/set)
Retired PRT-09708
2.95 1   
Cannot be ordered at this time.
JST Female 2 Pin Connector Set (10pcs/set)
Retired PRT-09707
2.95 1   
Cannot be ordered at this time.
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
5.25 5   
Jumper Wire - JST Black Red
In stock PRT-08670
1.05 1   
Total: 336.4