Imp Weather Station

by Joel_E_B

Favorited Favorite 4

Parts for the Imp based weather station connected to Wunderground.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RJ11 6-Pin Connector
In stock PRT-00132
2.5 2   
SparkFun Weather Shield
In stock DEV-12081
39.95 1   
Weather Meters
In stock SEN-08942
76.95 1   
Electric Imp
In stock WRL-11395
29.95 1   
Electric Imp Shield
Retired DEV-11401
19.95 1   
Cannot be ordered at this time.
Solar Cell Large - 2.5W
Only 6 left! PRT-07840
34.95 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
3 2   
Sunny Buddy - MPPT Solar Charger
Retired PRT-12084
19.96
You save:
4.99 (20%)
1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 6Ah
In stock PRT-08484
32.95 1   
Total: 260.16