Others

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
17.85 3   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
26.95 1   
Enclosure for pcDuino/Arduino - Clear
Retired PRT-11797
17.9 2   
Cannot be ordered at this time.
Humidity sensor - HH10D
Retired SEN-10239
9.95 1   
Cannot be ordered at this time.
Load Sensor - 50kg (Generic)
In stock SEN-10245
4.5 1   
LCD Button Shield
Retired DEV-11851
12.95 1   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
SparkFun Luminosity Sensor Breakout - TSL2561
Retired SEN-12055
5.95 1   
Cannot be ordered at this time.
JST SH Jumper 4 Wire Assembly - 8"
In stock PRT-10359
6.4 4   
Barrel Jack to 2-pin JST
In stock TOL-08734
14 4   
SparkFun USB LiPoly Charger - Single Cell
Only 11 left! PRT-12711
53.85 3   
Break Away Headers - Straight
In stock PRT-00116
7 4   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
7 2   
Total: 232.7