Laboratorio RED

by Member #495820

Favorited Favorite 0

Componentes y herramientas deseadas para el arranque del laboratorio de I&D en RED

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Monocle Magnifier - Illuminated
33 available TOL-09316
10.95 1   
Solder Wick #2 25ft. - TechSpray
31 available TOL-08775
32.5 1   
Hemostats - Straight
Retired TOL-00071
2.95 1   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Hobby Knife
19 available TOL-09200
3.5 1   
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
9.95 1   
Cannot be ordered at this time.
Diagonal Cutters
In stock TOL-08794
2.75 1   
Needle Nose Pliers
Out of stock TOL-08793
3.5 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
100MHz Digital Storage Oscilloscope - GA1102CAL
Retired TOL-11766
399.95 1   
Cannot be ordered at this time.
Power Supply - 80W DC Switching Mode
Retired TOL-09291
259.95 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Precision Phillips Set
Retired TOL-00080
3.95 1   
Cannot be ordered at this time.
Total: 1003.1