Amplifiers

by LucasV

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
30 20   
LilyPad Pro Kit
Retired DEV-08873
59.9 2   
Cannot be ordered at this time.
LilyPad E-Sewing Kit
Retired KIT-08797
49.35 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
2.1 2   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Resistor Kit - 1/4W
Retired COM-09258
10.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Hook-up Wire - Brown (22 AWG)
In stock PRT-08027
3.5 1   
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
Alligator Clip
In stock PRT-00111
3 6   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
4.2 2   
Tool Kit - Beginner
Retired TOL-09465
21.95 1   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector
In stock PRT-00119
3 2   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Total: 259