PCB Class

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Photocell
In stock SEN-09088
3.2 2   
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
7.95 1   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
Hobby Motor - Gear
Out of stock ROB-11696
2.1 1   
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
SMD LED - Red 0603 (strip of 25)
Retired PRT-11248
2.95 1   
Cannot be ordered at this time.
Larson Scanner Kit - 10mm Diffused LEDs
Retired KIT-11365
12.95 1   
Cannot be ordered at this time.
LED Starter Kit
Retired RTL-09878
11.95 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
Momentary Button - Panel Mount (Black)
In stock COM-11996
1.05 1   
Battery Holder 4xAA with Cover and Switch
In stock PRT-12083
2.1 1   
Total: 51.65