i want this it's neat

by Member #140224

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Project Enclosure
Retired PRT-10088
11.95 1   
Cannot be ordered at this time.
Fiber Optic TOSLINK Cable - 6ft
Retired CAB-10203
2.95 1   
Cannot be ordered at this time.
Fiber Optic Receiver
Retired COM-10205
1.95 1   
Cannot be ordered at this time.
Fiber Optic Transmitter
Retired COM-10204
1.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/M Pack of 100
In stock PRT-09388
37.5 1   
SparkFun Safety Glasses
Retired SWG-09791
4.95 1   
Cannot be ordered at this time.
SFE Iron-on patch
Retired SWG-09532
4.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino (Old Stock)
Retired KIT-10173
79.95 1   
Cannot be ordered at this time.
SparkFun GPS Receiver Breakout - LS20126
Retired BOB-10141
0.25
You save:
1.7 (87%)
1   
Cannot be ordered at this time.
20 Channel LS20126 GPS Receiver
Retired GPS-09838
119.9 2   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Monocle Magnifier - Illuminated
In stock TOL-09316
10.95 1   
Tweezers - Curved
Retired TOL-09227
2.95 1   
Cannot be ordered at this time.
Tweezers - Straight
Retired TOL-09226
1.95 1   
Cannot be ordered at this time.
ClockIt
Retired KIT-09205
24.95 1   
Cannot be ordered at this time.
WWVB NIST Radio Time Receiver Kit
Retired WRL-10060
21.9 2   
Cannot be ordered at this time.
SI4735-C40-GU AM/FM Radio IC
Retired COM-10227
29.85 3   
Cannot be ordered at this time.
Real Time Clock Module
Retired BOB-00099
14.95 1   
Cannot be ordered at this time.
SparkFun WiFly Shield
Retired WRL-09954
69.95 1   
Cannot be ordered at this time.
WiFly GSX 802.11b/g Serial Module - Roving Networks
Retired WRL-10004
99.9 2   
Cannot be ordered at this time.
Soldering Tip - 906 Replacement Tip
Retired TOL-07819
7.95 1   
Cannot be ordered at this time.
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Serial Enabled 16x2 LCD - Red on Black 5V
Retired LCD-09394
24.95 1   
Cannot be ordered at this time.
SparkFun Serial Graphic LCD 128x64
Retired LCD-09351
36.95 1   
Cannot be ordered at this time.
Bluetooth SMD Module - RN-42
Retired WRL-10253
30 3   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
Out of stock ROB-09347
14.95 1   
Piezo Igniter
Retired COM-10234
11.95 1   
Cannot be ordered at this time.
SparkFun AVR Programming Adapter
Retired BOB-08508
0.95 1   
Cannot be ordered at this time.
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
Breakout Board for FT232RQ USB to Serial
Retired BOB-08551
25.95 1   
Cannot be ordered at this time.
Power Driver Shield Kit
Retired DEV-10305
19.95 1   
Cannot be ordered at this time.
SparkFun MOSFET Power Control Kit
Retired COM-10256
3.95 1   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
Rotary DIP Switch - 16 Position
Retired COM-10064
2.95 1   
Cannot be ordered at this time.
Rotary Switch Knob
Retired COM-10263
0.95 1   
Cannot be ordered at this time.
Rotary Encoder
In stock COM-09117
9 2   
Potentiometer Knob
Retired COM-08828
0.95 1   
Cannot be ordered at this time.
Pushbutton Power Switch LV
Retired ROB-08903
5.95 1   
Cannot be ordered at this time.
Pushbutton Power Switch SV
Retired ROB-08904
6.95 1   
Cannot be ordered at this time.
Big Dome Pushbutton - Red
In stock COM-09181
12.95 1   
High Altitude Sensing Board
Retired SEN-09944
99.95 1   
Cannot be ordered at this time.
Si4703 FM Tuner Evaluation Board
Retired BOB-10344
29.9 2   
Cannot be ordered at this time.
Screw Removal Pliers
Retired TOL-10510
29.95 1   
Cannot be ordered at this time.
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
199.9 2   
Cannot be ordered at this time.
SparkFun Transceiver Breakout - nRF24L01+
Retired WRL-00691
20.95 1   
Cannot be ordered at this time.
Transceiver nRF24L01 Olimex USB Dongle
Retired WRL-08859
40.95 1   
Cannot be ordered at this time.
Voice Modulator IC - HT8950
Retired COM-10574
2.95 1   
Cannot be ordered at this time.
Wixel
Retired WRL-10665
39.9 2   
Cannot be ordered at this time.
LSM303 Breakout Board - Tilt Compensated Compass
Retired SEN-09810
14.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
16.95 1   
9 Degrees of Freedom - Razor IMU - AHRS compatible
Retired SEN-10125
79.95 1   
Cannot be ordered at this time.
Open SoftWear - 2nd Edition
Retired BOK-10576
29.95 1   
Cannot be ordered at this time.
Triple-Axis Digital-Output Gyroscope - ITG-3200
Retired SEN-09793
9.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer - ADXL335
Out of stock COM-09265
14.95 1   
Cannot be ordered at this time.
Magnetometer Digital Triple Axis - HMC5843
Retired COM-09441
5.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - MMA7361
Retired SEN-09652
11.95 1   
Cannot be ordered at this time.
Triple-Axis Digital-Output Gyro ITG-3200 Breakout
Retired SEN-09801
19.95 1   
Cannot be ordered at this time.
Gyro Breakout Board - LY530AL - 300°/s
Retired SEN-09165
14.95 1   
Cannot be ordered at this time.
DSO Quad - Pocket-Sized Digital Oscilloscope
Retired TOL-10388
189.95 1   
Cannot be ordered at this time.
Ubertooth One
Retired WRL-10573
275.9 2   
Cannot be ordered at this time.
Soldering Tip - Hakko - Chisel (T18-D16)
Retired TOL-10720
7.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
Retired TOL-10719
7.95 1   
Cannot be ordered at this time.
microSD Shield
Retired DEV-09802
14.95 1   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
GainSpan WiFi Breakout
Retired WRL-10505
139.9 2   
Cannot be ordered at this time.
SparkFun LED Driver Breakout - TLC5940 (16 Channel)
In stock BOB-10616
17.5 1   
Spartan 3E Breakout and Development Board
Retired DEV-08458
99.95 1   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom - Sensor Stick
Retired SEN-10724
99.9 2   
Cannot be ordered at this time.
ProtoSnap - Pro Mini
Retired DEV-10817
35.95 1   
Cannot be ordered at this time.
Ultimate IMU
Retired SEN-10082
149.95 1   
Cannot be ordered at this time.
XTend 900 1W RPSMA - 40 Mile Range
Retired WRL-09411
194.95 1   
Cannot be ordered at this time.
DigiXTend Modem Breakout
Retired BOB-09596
1.95 1   
Cannot be ordered at this time.
Modem Long Range 433MHz: UM96 - Includes Antenna and Cable
Retired WRL-00155
44.95 1   
Cannot be ordered at this time.
Modem Long Range 915MHz: LN96 - Includes Antenna and Cable
Retired WRL-00559
89.95 1   
Cannot be ordered at this time.
GainSpan Module
Retired WRL-10808
67.9 2   
Cannot be ordered at this time.
SparkFun Max Power IR LED Kit
Retired KIT-10732
2.95 1   
Cannot be ordered at this time.
Arduino+LabVIEW Bundle
Retired DEV-10812
49.95 1   
Cannot be ordered at this time.
Thumb Joystick Retail
Retired RTL-10433
4.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
33 2   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
33.9 2   
LED - Ultraviolet
In stock COM-08662
1.05 1   
UAV V3 Development Platform
Retired GPS-09980
84.95 1   
Cannot be ordered at this time.
Triple Output LED RGB - SMD
In stock COM-07844
0.56
You save:
1.69 (75%)
1   
RFID Reader - RedBee Experimenters Kit (125 kHz)
Retired SEN-10074
99.95 1   
Cannot be ordered at this time.
SparkFun RFID USB Reader
Only 2 left! SEN-09963
27.95 1   
Voltage Regulator - High Current LT1528
Retired COM-00311
7.13 1   
Cannot be ordered at this time.
Bluetooth Mate Silver Retail
Retired RTL-10404
40.95 1   
Cannot be ordered at this time.
Magnetometer Digital Triple Axis - HMC5883L
Retired COM-10494
6.95 1   
Cannot be ordered at this time.
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
XMOS XS1-L1-64 Development Board
Retired DEV-10113
41.95 1   
Cannot be ordered at this time.
XMOS XTAG2 Debug Adapter
Retired PGM-09488
41.95 1   
Cannot be ordered at this time.
Floating Point Co-Processor uM-FPU v3.1 SOIC
Retired COM-08450
19.95 1   
Cannot be ordered at this time.
Breakout Board for VS1000D
Retired BOB-08849
29.95 1   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
SD/MMC Socket for Secure Digital Disk or Multi Media Cards
Retired PRT-00136
3.95 1   
Cannot be ordered at this time.
SparkFun microSD Sniffer
In stock TOL-09419
11.95 1   
MP3 Trigger v2
Retired WIG-09715
49.95 1   
Cannot be ordered at this time.
Text to Speech chip for SpeakJet - TTS256
Retired COM-09811
21.95 1   
Cannot be ordered at this time.
SI4735 AM & FM Receiver Shield
Retired DEV-10342
34.95 1   
Cannot be ordered at this time.
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
24.5 1   
FM Radio Transmitter Module - NS73M
Retired WRL-08452
1.35
You save:
8.6 (86%)
1   
Cannot be ordered at this time.
Hot-air Rework Station - Digital HR852
Retired TOL-00074
199.95 1   
Cannot be ordered at this time.
Hot-air Rework Station with Soldering Iron HR906
Retired TOL-00076
349.9 2   
Cannot be ordered at this time.
XBee Explorer Dongle
Retired WRL-09819
24.95 1   
Cannot be ordered at this time.
XBee Pro 63mW RPSMA - Series 2B (ZigBee Mesh)
Retired WRL-10419
44.95 1   
Cannot be ordered at this time.
2.4GHz Duck Antenna RP-SMA - Large
29 available WRL-00558
10.95 1   
SparkFun Transceiver Breakout - nRF2401A (Chip Antenna)
Retired WRL-00152
14.95 1   
Cannot be ordered at this time.
GM862 Cellular Quad Band Module
Retired CEL-00757
99.95 1   
Cannot be ordered at this time.
GM862 Evaluation Board - RS232
Retired CEL-00477
39.95 1   
Cannot be ordered at this time.
GM862 Cellular Quad Band Module with GPS
Retired CEL-07917
159.95 1   
Cannot be ordered at this time.
Big Easy Driver
Retired ROB-10735
22.95 1   
Cannot be ordered at this time.
Bluetooth SMD Module - RN-42-HID
Retired WRL-10823
30 2   
Cannot be ordered at this time.
9 Degrees of Freedom - Sensor Stick - Ding and Dent
Retired SEN-10183
89.95 1   
Cannot be ordered at this time.
Fingerprint Slide Scanner
Retired SEN-08881
59.95 1   
Cannot be ordered at this time.
Game Controller Triggers (left/right pair)
Retired COM-10314
2.95 1   
Cannot be ordered at this time.
LED Display Driver (8-Digit) - MAX7219CNG
Retired COM-09622
10.95 1   
Cannot be ordered at this time.
Potentiometer - Push-Lock (10K)
Retired COM-10805
2.95 1   
Cannot be ordered at this time.
LSM303 Breakout Board - Tilt Compensated Compass
Retired SEN-10703
29.95 1   
Cannot be ordered at this time.
Robot Builder's Bonanza
Retired BOK-10895
22.95 1   
Cannot be ordered at this time.
Open Logic Sniffer
Retired TOL-09857
49.95 1   
Cannot be ordered at this time.
MPLAB PICkit 3
Retired PGM-09973
49.95 1   
Cannot be ordered at this time.
UDB4 - PIC UAV Development Board
Retired GPS-10582
99.95 1   
Cannot be ordered at this time.
GPS Receiver - GP-2106 SiRF IV (48 Channel)
Retired GPS-10890
99.9 2   
Cannot be ordered at this time.
Rotary Encoder - 200 P/R (Quadrature)
In stock COM-10932
48.5 1   
Polymorph - 1000g
Retired TOL-10951
33.2
You save:
1.75 (5%)
1   
Cannot be ordered at this time.
SparkFun Mini Screwdriver
In stock TOL-09146
1.05 1   
Tool Kit - Screwdriver and Bit Set
Only 12 left! TOL-10865
10.95 1   
Sugru - 12 Pack (Mixed Colors)
Retired TOL-10787
17.95 1   
Cannot be ordered at this time.
Bluetooth SMD Module - Bluegiga
Retired WRL-08771
39.95 1   
Cannot be ordered at this time.
SparkFun Bluetooth Modem - BlueSMiRF HID
Retired WRL-10938
24.95 1   
Cannot be ordered at this time.
3-Axis Gyro/Accelerometer IC - MPU-6050
In stock SEN-10937
4.26
You save:
9.69 (69%)
1   
Manga Guide to Electricity
Retired BOK-11001
18.95 1   
Cannot be ordered at this time.
SparkFun RFM22 Shield - 434MHz
Retired DEV-11018
29.95 1   
Cannot be ordered at this time.
Si4735 FM/AM Radio Receiver Breakout
Retired WRL-10906
24.95 1   
Cannot be ordered at this time.
SparkFun IR Thermometer Evaluation Board - MLX90614
In stock SEN-10740
32.95 1   
EasyPoint - N35P112 Joystick Breakout
Retired BOB-10835
19.95 1   
Cannot be ordered at this time.
GPS Receiver - LS20031 5Hz (66 Channel)
Out of stock GPS-08975
37.48
You save:
37.47 (50%)
1   
Cannot be ordered at this time.
66 Channel UP-501 GPS Receiver
Retired GPS-10702
44.95 1   
Cannot be ordered at this time.
Maple Mini
Retired DEV-11280
34.95 1   
Cannot be ordered at this time.
SparkFun ATMEGA32U4 Breakout
Retired DEV-11117
24.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
pcDuino - Dev Board
Retired DEV-11712
59.95 1   
Cannot be ordered at this time.
Arduino Yun
Retired DEV-12053
74.95 1   
Cannot be ordered at this time.
Electric Imp
Retired WRL-11395
17.95
You save:
12 (40%)
1   
Cannot be ordered at this time.
SparkFun Solid State Relay Kit
Retired KIT-10684
19.95 1   
Cannot be ordered at this time.
Servo Extension - CAT6 (non-boosted)
Retired ROB-12176
7.99 1   
Cannot be ordered at this time.
Servo Extension - CAT6 (boosted)
Retired ROB-12272
12.99 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
5.95 1   
Cannot be ordered at this time.
Muscle Sensor v3 Kit
Retired SEN-11776
49.95 1   
Cannot be ordered at this time.
SparkFun Decade Resistance Box
In stock KIT-13006
36.5 1   
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
LIDAR Lite
Retired SEN-13167
89.95 1   
Cannot be ordered at this time.
CryptoCape
Retired DEV-12773
59.95 1   
Cannot be ordered at this time.
The SparkFun Guide to Processing
Only 1 left! BOK-13313
32.5 1   
FLiR Dev Kit
Retired KIT-13233
229.95
You save:
30 (12%)
1   
Cannot be ordered at this time.
LIDAR-Lite v2
Retired SEN-13680
114.95 1   
Cannot be ordered at this time.
Bluetooth 4.0 Module - BR-LE 4.0-S2A
Retired WRL-12991
24.95 1   
Cannot be ordered at this time.
Geophone - SM-24, with Insulating Disc
Out of stock SEN-11744
64.5 1   
Total: 6603.21