Product | Subtotal | Qty | |
---|---|---|---|
Coin Cell Battery Holder - 20mm (Sewable)
DEV-08822 |
3 | 2 | |
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
31.5 | 15 | |
LED - Basic Green 3mm
COM-09650 |
5.4 | 12 | |
LED - Basic Red 3mm
COM-00533 |
5.4 | 12 | |
XBee Pro 60mW PCB Antenna - Series 1 (802.15.4)
WRL-11216 |
75.9 |
2
Cannot be ordered at this time. |
|
Total: 121.2 |