TPE - AirDisplay

by Calgonic

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DC Brushless Fan - 80x80x15mm (12V)
Retired COM-11718
71.4 12   
Cannot be ordered at this time.
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
7 2   
Softpot Rotary Potentiometer
Retired SEN-08678
6.95 1   
Cannot be ordered at this time.
Metal Pushbutton - Momentary (16mm, White)
In stock COM-11970
6.5 1   
NeoPixel Ring - 24 x WS2812 5050 RGB LED
Retired COM-12665
19.95 1   
Cannot be ordered at this time.
USB Cable A to A - 6 Foot
Retired CAB-00515
3.95 1   
Cannot be ordered at this time.
Panel Mount USB to 4-pin Female Header Cable - 6'
In stock CAB-10177
1.18
You save:
1.77 (60%)
1   
SparkFun Stickers
Retired SWG-11354
0.3 1   
Cannot be ordered at this time.
Binding Post - Red
In stock PRT-09739
0.45 1   
Binding Post - Black
In stock PRT-09740
0.45 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
5.5 2   
Concave Button - Red
Out of stock COM-09336
2.75 1   
Relay SPDT Sealed
In stock COM-00100
4.2 2   
Female Headers
Out of stock PRT-00115
1.75 1   
SparkFun Solder-able Breadboard - Large
In stock PRT-12699
9.95 1   
Enclosure for pcDuino/Arduino - Clear
Retired PRT-11797
8.95 1   
Cannot be ordered at this time.
Total: 160.18