FHSU Makerspace 4/18/2014

by Member #546694

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Hydra Power Cable - 6ft
In stock CAB-11579
2.5
You save:
3 (55%)
1   
SparkFun Breadboard Power Supply USB - 5V/3.3V
Retired PRT-08376
27 2   
Cannot be ordered at this time.
USB OTG Cable - Female A to Micro-A - 4"
In stock CAB-11604
7 2   
LED - RGB Clear Common Cathode (100 pack)
Retired COM-09985
59.95 1   
Cannot be ordered at this time.
Heat Shrink Retail
Retired RTL-11379
8.95 1   
Cannot be ordered at this time.
9V DC 650mA Wall Adapter Power Supply - Retail
Retired RTL-10273
13.9 2   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
Diagonal Cutters
In stock TOL-08794
13.75 5   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
13.94 2   
Cannot be ordered at this time.
Binder Page - Small Parts Storage (8.5x11")
Retired TOL-10654
9.5 10   
Cannot be ordered at this time.
SparkFun Inventor's Kit - Carrying Case
Retired COM-11783
3.92
You save:
3.88 (50%)
4   
Cannot be ordered at this time.
Needle Nose Pliers
In stock TOL-08793
14 4   
Flexible Coolant Pipe - 1ft (1/2")
Retired TOL-12054
7.8 4   
Cannot be ordered at this time.
SparkFun Third Hand Parts
20 available TOL-12033
2.45 1   
PIR Motion Sensor
Retired SEN-08630
19.9 2   
Cannot be ordered at this time.
Infrared Emitters and Detectors
Retired SEN-00241
11.7 6   
Cannot be ordered at this time.
Total: 234.16