Product | Subtotal | Qty | |
---|---|---|---|
Raspberry Pi Camera Case - Clear Plastic
PRT-12845 |
8.34
You save: 5.56 (40%) |
2
Cannot be ordered at this time. |
|
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
TOL-10719 |
7.95 |
1
Cannot be ordered at this time. |
|
Soldering Tip - Hakko - Chisel (T18-D16)
TOL-10720 |
7.95 |
1
Cannot be ordered at this time. |
|
Solder - 1/4lb Spool (0.020") Special Blend
TOL-10242 |
32.5 | 1 | |
Diagonal Cutters
TOL-08794 |
2.75 | 1 | |
Needle Nose Pliers
TOL-08793 |
3.5 | 1 | |
Wire Strippers - 30AWG (Hakko)
TOL-12630 |
9.95 |
1
Cannot be ordered at this time. |
|
Tweezers - Curved (ESD Safe)
TOL-10602 |
4.5 | 1 | |
Tweezers - Straight (ESD Safe)
TOL-10603 |
4.5 | 1 | |
Monocle Magnifier - Illuminated
TOL-09316 |
10.95 | 1 | |
Solder Wick #2 25ft. - TechSpray
TOL-08775 |
32.5 | 1 | |
Brass Sponge
TOL-08964 |
3.5 | 1 | |
Magnet Wire Kit
PRT-11363 |
16.95 | 1 | |
Crystal Kit
COM-11630 |
4.95 |
1
Cannot be ordered at this time. |
|
Tool Kit - Screwdriver and Bit Set
TOL-10865 |
10.95 | 1 | |
The Dumpster Dive - 1.5 lb.
DD-12012 |
20 |
1
Cannot be ordered at this time. |
|
PICAXE 18M2+ Microcontroller (18 pin)
COM-10187 |
5.5 | 1 | |
PICAXE 28X2 Microcontroller (28 pin)
COM-09195 |
10.95 |
1
Cannot be ordered at this time. |
|
SparkFun Humidity and Temperature Sensor Breakout - HTU21D
SEN-12064 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun Infrared Temperature Breakout - TMP006
SEN-11859 |
14.95 |
1
Cannot be ordered at this time. |
|
Total: 228.09 |