LabView Practice

by Member #546825

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Arduino+LabVIEW Bundle
Retired DEV-11225
49.95 1   
Cannot be ordered at this time.
Audio Jack 3.5mm
In stock PRT-08032
3.2 2   
NeoPixel Ring - 16 x WS2812 5050 RGB LED
Retired COM-12664
10.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Audio Cable 3.5mm 6ft
Retired CAB-08566
1.95 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (Blue)
In stock PRT-12045
4.5 1   
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
9.95 1   
Cannot be ordered at this time.
NeoPixel Stick - 8 x WS2812 5050 RGB LED
Out of stock COM-12661
5.95 1   
Cannot be ordered at this time.
Total: 130.82