Product | Subtotal | Qty | |
---|---|---|---|
Ribbon Cable - 10 wire (15ft)
CAB-10647 |
27.5 | 5 | |
Mega Pro 5V
DEV-11007 |
44.95 |
1
Cannot be ordered at this time. |
|
Coin Acceptor - Programmable (6 coin types)
COM-11636 |
48.5 | 1 | |
Keypad - 12 Button
COM-08653 |
3.95 |
1
Cannot be ordered at this time. |
|
SparkFun Serial Enabled LCD Kit
LCD-10097 |
21.95 | 1 | |
Small Stepper Motor
ROB-10551 |
214.8 | 24 | |
Photo Interrupter - GP1A57HRJ00F
SEN-09299 |
94.8 | 24 | |
SparkFun Photo Interrupter Breakout Board - GP1A57HRJ00F
BOB-09322 |
36.48
You save: 1.92 (5%) |
24 | |
EasyDriver Stepper Motor Driver
ROB-10267 |
340.8
You save: 18 (5%) |
24
Cannot be ordered at this time. |
|
Total: 833.73 |