Keys4all is a project from the Humanity4all foundation. We're developing affordable adaptive input devices so people with disabilities get equal access to the Internet.
Currently, these are materials we need.
Product | Subtotal | Qty | |
---|---|---|---|
Screw Terminals 3.5mm Pitch (2-Pin)
PRT-08084 |
1.05 | 1 | |
Heat Shrink Kit
PRT-09353 |
8.95 | 1 | |
Trackball - PS/2
COM-10758 |
14.95 |
1
Cannot be ordered at this time. |
|
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Polymorph - 1000g
TOL-10951 |
33.2
You save: 1.75 (5%) |
1
Cannot be ordered at this time. |
|
SparkFun Solder-able Breadboard - Mini
PRT-12702 |
3.5 | 1 | |
Ribbon Cable - 6 wire (15ft)
CAB-10646 |
3.5 | 1 | |
SparkFun Blackberry Trackballer Breakout
COM-13169 |
19.95 |
1
Cannot be ordered at this time. |
|
Total: 98 |