by GrahamC
For driving those dang 6.5" 7-segments, using outdated LED drivers :)
Board: http://oshpark.com/shared_projects/ZCfWHMZc
Product | Subtotal | Qty | |
---|---|---|---|
Ribbon Cable - 10 wire (3ft)
CAB-10649 |
1.05 | 1 | |
Resistor 330 Ohm - SMD (strip of 50)
PRT-11247 |
1.5 |
1
Cannot be ordered at this time. |
|
Molex Jumper 6 Wire Assembly
PRT-09922 |
5.7
You save: 6.9 (55%) |
6 | |
Ribbon Crimp Connector - 10-pin (2x5, Female)
PRT-10650 |
1.65 | 3 | |
2x5 Pin Shrouded Header
PRT-08506 |
5.25 | 3 | |
JST Jumper 2 Wire Assembly
PRT-09914 |
6.3 | 6 | |
7-Segment Display - 6.5" (Red)
COM-08530 |
61.5 | 3 | |
Total: 82.95 |