Product | Subtotal | Qty | |
---|---|---|---|
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
1.05 | 1 | |
N-Channel MOSFET 60V 30A
COM-10213 |
7.5 |
6
Cannot be ordered at this time. |
|
Breadboard - Classic
PRT-00112 |
10.95 | 1 | |
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Audio Jack 3.5mm
PRT-08032 |
1.6 | 1 | |
Graphic Equalizer Display Filter - MSGEQ7
COM-10468 |
5.5 | 1 | |
Capacitor Ceramic 22pF
COM-08571 |
1.5 | 5 | |
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
COM-11507 |
0.95 |
1
Cannot be ordered at this time. |
|
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
0.5
You save: 0.45 (47%) |
1 | |
Capacitor Ceramic 0.1uF
COM-08375 |
1.5 | 5 | |
Total: 58.65 |