by Sam Zimmer
Product | Subtotal | Qty | |
---|---|---|---|
RF Link Receiver - 4800bps (434MHz)
WRL-10532 |
13 | 2 | |
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
WRL-10414 |
45.9 |
2
Cannot be ordered at this time. |
|
Thumb Joystick
COM-09032 |
9 | 2 | |
RF Link Transmitter - 434MHz
WRL-10534 |
11 | 2 | |
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 | |
USB Wall Charger - 5V, 1A (Black)
TOL-11456 |
9 | 2 | |
2mm 10pin XBee Socket - SMD
PRT-10030 |
4.2 | 4 | |
JST Right Angle Connector - White
PRT-08612 |
1.9 |
2
Cannot be ordered at this time. |
|
JST Jumper 2 Wire Assembly
PRT-09914 |
2.1 | 2 | |
MicroSD Card with Adapter - 8GB
COM-11609 |
13.95 |
1
Cannot be ordered at this time. |
|
Total: 127 |