SGT G's Wish List

by icyfyer

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RGB LED Strip - 32 LED/m Addressable - 1m
Retired COM-10312
44.95 1   
Cannot be ordered at this time.
Solder - 20' Sample (0.032") Special Blend
Retired TOL-10241
8.95 1   
Cannot be ordered at this time.
LED - RGB Piranha 5mm (10 pack)
Retired COM-10390
19.9 2   
Cannot be ordered at this time.
Key Switch - Small
Retired COM-10445
0.95 1   
Cannot be ordered at this time.
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
24.5 1   
Luxeon Rebel High Power LED Breakout - Royal Blue
Retired BOB-09655
6.95 1   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Concave Button - White
In stock COM-09340
2.75 1   
LED Light Pipe 0.6" Round
Retired COM-09926
0.95 1   
Cannot be ordered at this time.
LED Tactile Button- White
In stock COM-10439
4.5 2   
LED Tactile Button Breakout
In stock BOB-10467
3.2 2   
9V Li-ion Rechargeable Battery - 350mAh
Retired PRT-10053
5.95 1   
Cannot be ordered at this time.
9V Li-Ion Battery Charger
Retired PRT-10265
9.95 1   
Cannot be ordered at this time.
Serial Miniature LCD Module - 1.44" (uLCD-144GFX)
Retired LCD-10090
22.95 1   
Cannot be ordered at this time.
Pushbutton Power Switch LV
Retired ROB-08903
5.95 1   
Cannot be ordered at this time.
Lithium Polymer USB Charger and Battery - Retail
Retired RTL-09876
24.95 1   
Cannot be ordered at this time.
ProtoBoard - Koala (USB+PTH)
Retired PRT-08722
19.95 1   
Cannot be ordered at this time.
ProtoBoard - Wombat (PTH)
In stock PRT-08619
10.95 1   
ProtoBoard - Bandicoot (SMD)
Retired PRT-08708
9.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
6.95 1   
Cannot be ordered at this time.
Sugru - 12 Pack (Mixed Colors)
Retired TOL-10787
17.95 1   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
13.5 9   
Cannot be ordered at this time.
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
2.1 1   
Breadboard - Classic
33 available PRT-00112
21.9 2   
Polymorph - 250g
Retired TOL-10950
9.95 1   
Cannot be ordered at this time.
Female Headers
Out of stock PRT-00115
5.25 3   
Break Away Male Headers - Right Angle
In stock PRT-00553
6.75 3   
Polarized Connectors - Housing (2-Pin)
In stock PRT-08095
0.13
You save:
0.37 (74%)
1   
Polarized Connectors - Housing (3-Pin)
In stock PRT-08096
0.45 1   
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
Jumper Wire - 0.1", 2-pin, 4"
In stock PRT-10362
1.05 1   
Jumper Wire - 0.1", 3-pin, 4"
In stock PRT-10363
1.05 1   
Jumper Wire - 0.1", 4-pin, 4"
In stock PRT-10364
1.05 1   
Jumper Wire - 0.1", 5-pin, 4"
In stock PRT-10365
2.1 2   
Jumper Wire - 0.1", 6-pin, 4"
In stock PRT-10366
1.05 1   
EM-406 Connector Breakout
Retired BOB-10402
2.95 1   
Cannot be ordered at this time.
GPS Receiver - EM-406A SiRF III (20 Channel)
Retired GPS-00465
39.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Total: 406.03