Animal Activity Monitor (Phase 1)

by pgebhard

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
MicroSD Card with Adapter - 8GB
Retired COM-11609
13.95 1   
Cannot be ordered at this time.
Fio v3 - ATmega32U4
Retired DEV-11520
14.78
You save:
22.17 (60%)
1   
Cannot be ordered at this time.
9 Degrees of Freedom - Razor IMU
Retired SEN-10736
74.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL345
In stock SEN-09836
20.5 1   
JST Jumper 2 Wire Assembly
In stock PRT-09914
1.05 1   
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
49.9 2   
Cannot be ordered at this time.
Total: 262.23