Landscape and game

by Member #549295

Favorited Favorite 0

Some stuff for a game (pc) and an interactive art piece (potentiometer controlling a RGB strip and a motor).

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arcade Joystick - Short Handle
In stock COM-09182
18.5 1   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
14.95 1   
LED RGB Strip - Addressable, Bare (1m)
Retired COM-12025
39.9 2   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
2.1 2   
Silver Metal Knob - 14x24mm
In stock COM-10001
3.2 2   
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
0.45 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
11 2   
Total: 90.1