Startups

by Member #528797

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Diagonal Cutters
In stock TOL-08794
2.75 1   
Solder Lead Free - 15-gram Tube
In stock TOL-09163
3.95 1   
Needle Nose Pliers
In stock TOL-08793
3.5 1   
Third Hand
23 available TOL-09317
10.95 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
Tool Kit - Screwdriver and Bit Set
Only 10 left! TOL-10865
10.95 1   
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Raspberry Pi - GPIO Shrouded Header (2x13)
In stock PRT-11490
0.24
You save:
0.71 (75%)
1   
Crystal Kit
Retired COM-11630
4.95 1   
Cannot be ordered at this time.
Raspberry Pi Camera Module
Retired DEV-11868
34.95 1   
Cannot be ordered at this time.
Super Capacitor - 10F/2.5V
In stock COM-00746
9.9 2   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
Analog to Digital Converter - MCP3002
In stock COM-08636
12.5 5   
Hobby Knife
In stock TOL-09200
3.5 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
6" Digital Calipers
In stock TOL-10997
16.5 1   
Hemostats - Curved
Retired TOL-08555
7.9 2   
Cannot be ordered at this time.
Header Kit Retail
Retired RTL-11239
9.95 1   
Cannot be ordered at this time.
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
25.9 2   
Micro Gearmotor - 4900 RPM (6-12V)
Retired ROB-12408
25.9 2   
Cannot be ordered at this time.
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
39 2   
DSO Nano V3 - Pocket-Sized Digital Oscilloscope
Retired TOL-11702
127.5 1   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard - Large
In stock PRT-12699
9.95 1   
SparkFun Pi Wedge
Retired KIT-12652
6.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
5.5 10   
SparkFun Sensor Kit
Retired DEV-12797
139.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
Total: 675.54