Airsoft

by Member #260919

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
29.95 1   
Cannot be ordered at this time.
NeoPixel Ring - 16 x WS2812 5050 RGB LED
Retired COM-12664
10.95 1   
Cannot be ordered at this time.
RGB LED Chain - 20 LED Addressable
Retired COM-11020
34.95 1   
Cannot be ordered at this time.
SparkFun XBee Explorer Regulated
In stock WRL-11373
23.9 2   
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
15.9 2   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
3.15 3   
Chameleon Enclosure - Black
Retired PRT-09682
29.95 1   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard
In stock PRT-12070
11 2   
Display Module - 7" Touchscreen LCD
Retired LCD-12725
179.95 1   
Cannot be ordered at this time.
Pro Micro - 5V/16MHz
In stock DEV-12640
19.5 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
20 available PRT-11375
22.5 1   
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
3.5 1   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
SparkFun 7-Segment Serial Display - Kelly Green
Retired COM-11440
25.9 2   
Cannot be ordered at this time.
Concave Button - Red
Out of stock COM-09336
2.75 1   
2.4GHz Duck Antenna RP-SMA - Large
28 available WRL-00558
10.95 1   
2.4GHz Duck Antenna RP-SMA
In stock WRL-00145
8.95 1   
XBee Pro 63mW RPSMA - Series 2B (ZigBee Mesh)
Retired WRL-10419
89.9 2   
Cannot be ordered at this time.
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL362
Out of stock SEN-11446
18.95 1   
SparkFun "Uh-oh" Battery Level Indicator Kit
Retired KIT-11087
5.95 1   
Cannot be ordered at this time.
Total: 586.95