Microgravity 4/30/2014

by Member #404970

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Toggle Switch
In stock COM-09276
2.1 1   
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Standard Gearmotor - 10 RPM (3-12V)
Retired ROB-12367
51.2
You save:
2.7 (5%)
2   
Cannot be ordered at this time.
Total: 60.35