Product | Subtotal | Qty | |
---|---|---|---|
Ultrasonic Range Finder - LV-MaxSonar-EZ0
SEN-08502 |
71.26
You save: 3.74 (5%) |
2
Cannot be ordered at this time. |
|
Servo - Generic Continuous Rotation (Micro Size)
ROB-10189 |
12.95 | 1 | |
Polarized Connectors - Header (6-Pin)
PRT-08094 |
9 | 20 | |
Polarized Connectors - Header (3-Pin)
PRT-08232 |
2.6
You save: 7.4 (74%) |
20 | |
Polarized Connectors - Housing (2-Pin)
PRT-08095 |
2.6
You save: 7.4 (74%) |
20 | |
Break Away Male Headers - Right Angle
PRT-00553 |
6.75 | 3 | |
Rocker Switch - Medium
COM-10727 |
3 |
6
Cannot be ordered at this time. |
|
Teensy 3.1
DEV-12646 |
39.9 |
2
Cannot be ordered at this time. |
|
Servo - Generic High Torque Continuous Rotation (Standard Size)
ROB-09347 |
14.95 | 1 | |
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Polarized Connectors - Housing (6-Pin)
PRT-08099 |
9 | 20 | |
Polarized Connectors - Header (2-Pin)
PRT-08233 |
2.6
You save: 7.4 (74%) |
20 | |
Polarized Connectors - Housing (3-Pin)
PRT-08096 |
9 | 20 | |
RS232 Converter SMD - MAX3232
COM-00589 |
8.4 | 4 | |
Polarized Connectors - Crimp Pins (20 Pack)
PRT-08100 |
6.3 | 3 | |
LED - SMD RGB (WS2812)
COM-11821 |
19.2
You save: 0.8 (4%) |
40
Cannot be ordered at this time. |
|
Total: 245.11 |