Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Weather Shield
DEV-12081 |
39.95 |
1
Cannot be ordered at this time. |
|
RJ11 6-Pin Connector
PRT-00132 |
3 | 2 | |
Solar Cell Large - 2.5W
PRT-07840 |
34.95 |
1
Cannot be ordered at this time. |
|
Sunny Buddy - MPPT Solar Charger
PRT-12084 |
24.95 |
1
Cannot be ordered at this time. |
|
GPS Receiver - GP-635T (50 Channel)
GPS-11571 |
39.95 |
1
Cannot be ordered at this time. |
|
JST SH Jumper 6 Wire - 1.75"
GPS-00574 |
4.95 |
1
Cannot be ordered at this time. |
|
Polymer Lithium Ion Battery - 6Ah
PRT-08484 |
65.9 |
2
Cannot be ordered at this time. |
|
Weather Meters
SEN-08942 |
76.95 |
1
Cannot be ordered at this time. |
|
Arduino Stackable Header Kit - R3
PRT-11417 |
7 | 4 | |
XBee Explorer Dongle
WRL-09819 |
24.95 |
1
Cannot be ordered at this time. |
|
XBee Pro 63mW Wire Antenna - Series 2B (ZigBee Mesh)
WRL-10421 |
122.85 |
3
Cannot be ordered at this time. |
|
SparkFun XBee Explorer Regulated
WRL-11373 |
23.9 | 2 | |
XBee Shield
WRL-10854 |
49.9 |
2
Cannot be ordered at this time. |
|
SparkFun Resistor Chart Sticker
SWG-10108 |
1.8 | 1 | |
SparkFun Stickers
SWG-11354 |
0.3 |
1
Cannot be ordered at this time. |
|
Adhesive Bandages - RTFM (5 pack)
TOL-10784 |
2.95 |
1
Cannot be ordered at this time. |
|
Building Wireless Sensor Networks
BOK-10324 |
28.95 |
1
Cannot be ordered at this time. |
|
SFE Project Notebook - 10" x 7.5" (Black, Grey Pages)
SWG-11063 |
9.9 |
2
Cannot be ordered at this time. |
|
SFE Project Notebook - 10" x 7.5" (Red, Grey Pages)
SWG-11064 |
9.9 |
2
Cannot be ordered at this time. |
|
Big Red Box - Enclosure
PRT-11366 |
10.5 | 1 | |
Light Pipe - Clear Core (6mm, 1' long)
PRT-10695 |
4.95 |
1
Cannot be ordered at this time. |
|
Total: 588.45 |